AD8158:  Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

The AD8158 is an asynchronous, protocol-agnostic, quad-lane 2:1 switch with a total of 12 differential CML inputs and 12 differential CML outputs. The signal path supports NRZ signaling with data ...More

AD8158:  Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

Product Description

The AD8158 is an asynchronous, protocol-agnostic, quad-lane 2:1 switch with a total of 12 differential CML inputs and 12 differential CML outputs. The signal path supports NRZ signaling with data rates up to 6.5 Gbps per lane. Each lane offers programmable receive equalization, programmable output pre-emphasis, programmable output levels, and loss-of- signal detection.

The nonblocking switch-core of the AD8158 implements a 2:1 multiplexer and 1:2 demultiplexer per lane and supports independent lane switching through the four select pins, SEL[3:0]. Each port is a four-lane link. Every lane implements an asynchronous path supporting dc to 6.5 Gbps NRZ data, fully independent of other lanes. The AD8158 has low latency and very low lane-to-lane skew.

The main application of the AD8158 is to support redundancy on both the backplane and the line interface sides of a serial link. The demultiplexing path implements unicast and bicast capability, allowing the part to support either 1 + 1 or 1:1 redundancy.

The AD8158 is also suited for testing high speed serial links because of its ability to duplicate incoming data. In a port- monitoring application, the AD8158 can maintain link- connectivity with a pass-through connection from Port C to Port A while sending a duplicate copy of the data to test equipment on Port B.

The rich feature set of the AD8158 can be controlled either through external toggle pins or by setting on-chip control registers through the I2C® interface.

Applications

  • Low cost redundancy switch
  • SONET OC48/SDH16 and lower data rates
  • XAUI/GbE/FC/Infiniband over backplane
  • OIF CEI 6.25 Gbps over backplane
  • Serial data-level shift
  • 4-/8-/12-lane equalizers or redrivers
  • Data Sheet, Rev. 0, 6/08

    Features

    • Quad 2:1 mux and 1:2 demux with unicast or bicast operation
    • Optimized for dc to 6.5 Gbps NRZ data
    • Flexible I/O capabilities
    • Low jitter
    • 50 Ω on-chip termination
    • Port level loopback
    • 1.8 V to 3.3V flexible core supply
    • See Data Sheet for Additional Information

    Diagrams

    AD8158 Diagram
    Functional Block Diagram for AD8158

    Характеристики

    Type 4 x 2:1/1:2 Mux-deMux
    Voltage Supply Level CML
    Supply Current (max) 850mA
    Prop Delay (ps) 700ps
    Output Rise/Fall (ps) 62ps
    Control Interface I2C

    Посмотреть другие компоненты

    ADN8102 - X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer

    AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

    Получать уведомление о новинках
    Part# Type Data Rate (Gbps) Pos Supply Supply Current (max) Prop Delay (ps) Input Swing (mV p-p) Output Rise/Fall (ps) Price* (1000-4999)
    AD8150 33 x 17 1.5 +3.3V to +5V 400 650 200-1000 100 $79.95
    AD8151 33 x 17 3.2 +3.3V to +5V 425 650 200-1000 100 $90.07
    AD8152 34 x 34 3.2 +2.5V to +3.3V 800 660 50-1000 100 $140.67
    AD8153 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 31 640 200-2000 85 $5.52
    AD8156 4 x 4 6.25 +3V to +3.6V 120 1000 200-2000 75 $13.11
    AD8158 4 x 2:1/1:2 Mux-deMux 6.5 +1.6V to +3.6V 850 700 200-2000 62 $19.18
    AD8159 4 x 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 320 600 200-2000 100 $12.09
    ADN4600 8 x 8 4.25 +1.7V to +3.6V 565 1000 300-2000 75 $24.95
    ADN8102 4 x 4 3.75 +1.7V to +3.6V 586 1000 300-2000 75 $14.62

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Цены, корпуса, поставка

    Help

    Модель
    Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

    Статус
    Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
    • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
    • Производство: модель производится, доступна для покупки и заказа образцов.
    • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
    • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
    Описание корпуса
    Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

    Для более подробного описания корпуса и материалов - см.  Package Site

    Число выводов
    Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

    Температурный диапазон
    Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
    • Коммерческое исполнение: 0…70°С
    • Военное исполнение: от -55 до +125 градусов по Цельсию
    • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
    • Automotive: -40 to +125 °С
    Цена
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Без использования свинца
    ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

    *Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Просмотр списка дистрибьюторов и офисов продаж