ADN8102:  X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer

The ADN8102 is a quad bidirectional CX4 cable/backplane equalizer with eight differential PECL-/CML-compatible inputs with programmable equalization and eight differential CML outputs with ...More

ADN8102:  X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer

Product Description

The ADN8102 is a quad bidirectional CX4 cable/backplane equalizer with eight differential PECL-/CML-compatible inputs with programmable equalization and eight differential CML outputs with programmable output levels and pre-emphasis or de-emphasis. The operation of this device is optimized for NRZ data at rates up to 3.75 Gbps.

The receive inputs provide programmable equalization to compensate for up to 30 meters of CX4 cable (24 AWG) or 40 inches of FR4, and programmable pre-emphasis to compensate for up to 15 meters of CX4 cable (24 AWG) or 40 inches of FR4 at 3.75 Gbps. Each channel also provides programmable loss-of-signal detection and loopback capability for system testing and debugging.

The ADN8102 is controlled through toggle pins, an I2C® control interface that provides more flexible control, or a combination of both. Every channel implements an asynchronous path supporting dc to 3.75 Gbps NRZ data, fully independent of other channels. The ADN8102 has low latency and very low channel-to-channel skew.

The main application for the ADN8102 is to support switching in chassis-to-chassis applications over CX4 or InfiniBand® cables.

The ADN8102 is packaged in a 9 mm × 9 mm 64-lead LFCSP (QFN) package and operates from −40°C to +85°C.

Applications
  • 10GBase-CX4
  • HiGig™
  • InfiniBand
  • 1×, 2× Fibre Channel
  • XAUI
  • Gigabit Ethernet over backplane or cable
  • CPRI™
  • 50 Ω cables
  • Data Sheet, Rev. A, 8/08

    Features

    • Optimized for dc to 3.75 Gbps data
    • Programmable input equalization
        Up to 22 dB boost at 1.875 GHz
        Compensates up to 30 m of CX4 cable up to 3.75 Gbps
        Compensates up to 40 in of FR4 up to 3.75 Gbps
    • Programmable output pre-emphasis/de-emphasis
        Up to 12 dB boost at 1.875 GHz (3.75 Gbps)
        Compensates up to 15 m of CX4 cable up to 3.75 Gbps
        Compensates up to 40 in of FR4 up to 3.75 Gbps
    • Flexible 1.8 V to 3.3 V core supply
    • Per lane P/N pair inversion for routing ease
    • Low power: 125 mW/channel up to 3.75 Gbps
    • DC- or ac-coupled differential CML inputs
    • Programmable CML output levels
    • 50 Ω on-chip termination
    • Temperature range operation: −40°C to +85°C
    • Supports 8b10b, scrambled, or uncoded NRZ data
    • I2C control interface
    • 64-lead LFSCP (QFN) package

    Diagrams

    ADN8102
    Functional Block Diagram for ADN8102

    Характеристики

    Type 4 x 4
    Voltage Supply Level CML
    Supply Current (max) 586mA
    Prop Delay (ps) 1000ps
    Output Rise/Fall (ps) 75ps
    Control Interface I2C

    Посмотреть другие компоненты

    ADN8102 - X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer

    AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

    Получать уведомление о новинках
    Part# Type Data Rate (Gbps) Pos Supply Supply Current (max) Prop Delay (ps) Input Swing (mV p-p) Output Rise/Fall (ps) Price* (1000-4999)
    AD8150 33 x 17 1.5 +3.3V to +5V 400 650 200-1000 100 $79.95
    AD8151 33 x 17 3.2 +3.3V to +5V 425 650 200-1000 100 $90.07
    AD8152 34 x 34 3.2 +2.5V to +3.3V 800 660 50-1000 100 $140.67
    AD8153 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 31 640 200-2000 85 $5.52
    AD8156 4 x 4 6.25 +3V to +3.6V 120 1000 200-2000 75 $13.11
    AD8158 4 x 2:1/1:2 Mux-deMux 6.5 +1.6V to +3.6V 850 700 200-2000 62 $19.18
    AD8159 4 x 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 320 600 200-2000 100 $12.09
    ADN4600 8 x 8 4.25 +1.7V to +3.6V 565 1000 300-2000 75 $24.95
    ADN8102 4 x 4 3.75 +1.7V to +3.6V 586 1000 300-2000 75 $14.62

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Цены, корпуса, поставка

    Help

    Модель
    Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

    Статус
    Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
    • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
    • Производство: модель производится, доступна для покупки и заказа образцов.
    • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
    • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
    Описание корпуса
    Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

    Для более подробного описания корпуса и материалов - см.  Package Site

    Число выводов
    Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

    Температурный диапазон
    Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
    • Коммерческое исполнение: 0…70°С
    • Военное исполнение: от -55 до +125 градусов по Цельсию
    • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
    • Automotive: -40 to +125 °С
    Цена
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Без использования свинца
    ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

    *Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Просмотр списка дистрибьюторов и офисов продаж