Ключи / мультиплексоры

ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

ADV3203 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch

ADV3202 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch

ADV3201 - 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch

Получать уведомление о новинках More

ADI's iCMOS™ manufacturing process technology combines high-voltage silicon with submicron CMOS and complementary bipolar technologies. It enables the development of a wide range of high-performance analog ICs capable of 30-V operation in a smaller footprint while providing increased performance and dramatically lower power consumption. The first suite of products amplifiers, converters, and switches and multiplexers.

Виды продукции