AD625:  Programmable Gain Instrumentation Amplifier

The AD625 is a precision instrumentation amplifier specifically designed to fulfill two major areas of application: 1) Circuits requiring nonstandard gains (i.e., gains not easily achievable with ...More

AD625:  Programmable Gain Instrumentation Amplifier

Product Description

The AD625 is a precision instrumentation amplifier specifically designed to fulfill two major areas of application: 1) Circuits requiring nonstandard gains (i.e., gains not easily achievable with devices such as the AD524 and AD624). 2) Circuits requiring a low cost, precision software programmable gain amplifier.

For low noise, high CMRR, and low drift the AD625JN is the most cost effective instrumentation amplifier solution available. An additional three resistors allow the user to set any gain from 1 to 10,000. The error contribution of the AD625JN is less than 0.05% gain error and under 5 ppm/°C gain TC; performance limitations are primarily determined by the external resistors. Common-mode rejection is independent of the feedback resistor matching.

A software programmable gain amplifier (SPGA) can be configured with the addition of a CMOS multiplexer (or other switch network), and a suitable resistor network. Because the ON resistance of the switches is removed from the signal path, an AD625 based SPGA will deliver 12-bit precision, and can be programmed for any set of gains between 1 and 10,000, with completely user selected gain steps.

For the highest precision the AD625C offers an input offset voltage drift of less than 0.25 µV/°C, output offset drift below 15 µV/°C, and a maximum nonlinearity of 0.001% at G = 1. All grades exhibit excellent ac performance; a 25 MHz gain bandwidth product, 5 V/µs slew rate and 15 µs settling time.

The AD625 is available in three accuracy grades (A, B, C) for industrial (-40°C to +85°C) temperature range, two grades (J, K) for commercial (0°C to +70°C) temperature range, and one (S) grade rated over the extended (-55°C to +125°C) temperature range.

Features

  • User Programmed Gains of 1 to 10,000
  • Low Gain Error: 0.02% Max
  • Low Gain TC: 5 ppm/°C Max
  • Low Nonlinearity: 0.001% Max
  • Low Offset Voltage: 25 µV
  • Low Noise 4 nV/√Hz (at 1 kHz) RTI
  • MIL-Standard Parts Available
  • Gain Bandwidth Product: 25 MHz
  • 16-Lead Ceramic or Plastic DIP
    Package, 20-Terminal LCC Package
  • Standard Military Drawing Available
  • Low Cost

Diagrams

AD625 Diagram
Functional Block Diagram for AD625

技术指标

Single/Dual Supply Dual
Voltage Supply (Vmax) ±18V
Gain Setting Method Resistor
Gain Range (min to max) 10000
Bandwidth G=10 (kHz typ) 400kHz
CMRR (dB) 90dB
Vnoise RTI 1-10 Hz µVp-p 0.3µV p-p
Temperature Range -40 to +85
Gain Error (%) max ±0.05%
Supply Current (max) 5mA
Vosi (µV) 200µV

浏览其他的产品

AD8295 - Precision Instrumentation Amplifier with Signal Processing Amplifiers

AD8293G160 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 160

AD8274 - 低失真、精密差分放大器

AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

订阅新产品资料 More
Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
AD522 Diff Amp Dual 10V to 36V Resistor 3 1 1,000 75dB 100dB 4 -
AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
AD526 Software Programmable Dual 9V to 33V Software 350 1 16 - - 3 $6.39
AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.18
AD621 Precision IA Dual 4.6V to 18V Pin 800 10 100 93dB 110dB 0.28 $4.09
AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
AD624 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $11.93
AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
AD626 Diff Amp Single/Dual 2.4V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 1.2 $2.56
AD628