音频ADC
Analog Device,Inc., (简称ADI)提供的音频模数转换器(ADC)适合许多应用场合,例如,汽车、家庭影院、消费类音频和个人计算机(PC)。这些ADC提供低成本解决方案,并且容易与SHARC®,Blackfin®和SigmaDSP™等连接。
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 4
| DNR (dB) | SNR (dB) | THD+N @ 1kHz (-dB) | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|
|
Sort
parameter | |||||
| AD1974 | 107 | 107 | 97 | - |
$ |
| AD1871 | 105 | 105 | 95 | Stereo Audio 24-Bit, 96 kHz, Multibit Sigma-Delta ADC |
$ |
| AD1877 | 94 | - | 90 | Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC |
$ |
| AD1870 | 92 | - | 90 | Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC | ** |