AD2S1205: 12-Bit R/D Converter with Reference Oscillator
The AD2S1205 is a complete 12-bit resolution tracking resolver-to-digital converter that contains an on-board programmable sinusoidal oscillator providing sine wave excitation for resolvers. ...More
AD2S1205: 12-Bit R/D Converter with Reference Oscillator
Product Description
The AD2S1205 is a complete 12-bit resolution tracking resolver-to-digital converter that contains an on-board programmable sinusoidal oscillator providing sine wave excitation for resolvers.
The converter accepts 3.15 V p-p ± 27% input signals on the Sin and Cos inputs. A Type II tracking loop is employed to track the inputs and convert the input Sin and Cos information into a digital representation of the input angle and velocity. The maximum tracking rate is a function of the external clock frequency. The performance of the AD2S105 is specified across a frequency range of 8.192 MHz ± 25%, allowing a maximum tracking rate of 1250 rps.
Product Highlights
- Ratiometric Tracking Conversion. The Type II tracking loop provides continuous output position data without conversion delay. It also provides noise immunity and tolerance of harmonic distortion on the reference and input signals.
- System Fault Detection. A fault detection circuit can sense loss of resolver signals, out-of-range input signals, input signal mismatch, or loss of position tracking.
- Input Signal Range. The Sin and Cos inputs can accept differential input voltages of 3.15 V p-p ± 27%.
- Programmable Excitation Frequency. Excitation frequency is easily programmable to 10 kHz, 12 kHz, 15 kHz, or 20 kHz by using the frequency select pins (the FS1 and FS2 pins).
- Triple Format Position Data. Absolute 12-bit angular position data is accessed via either a 12-bit parallel port or a 3-wire serial interface. Incremental encoder emulation is in standard A-quad-B format with direction output available.
- Digital Velocity Output. 12-bit signed digital velocity accessed via either a 12-bit parallel port or a 3-wire serial interface.
Applications
Data Sheet, Rev. 0, 1/07
- 产品数据手册 Rev 0, 01/2007 (pdf 467kB)
- (关于数据手册)
Features
- Complete monolithic resolver-to-digital converter (RDC)
- Parallel and serial 12-bit data ports
- System fault detection
- ±11 arc minutes of accuracy
- Input signal range: 3.15 V p-p ± 27%
- Absolute position and velocity outputs
- 1250 rps maximum tracking rate,
12-bit resolution - Incremental encoder emulation
(1024 pulses/rev) - Programmable sinusoidal oscillator on board
- Single-supply operation (5.00 V ± 5%)
- −40°C to +125°C temperature rating
- 44-lead LQFP
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD2S1205
12-Bit R/D Converter with Reference Oscillator
其它用于______的图表 AD2S1205
12-Bit R/D Converter with Reference Oscillator
AD2S1205 Pin Configuration
Functional Block Diagram for AD2S1205
| Part# | Resolution (Bits) | Max Track Rate (+/- rps) | Accuracy (arcmin) | Ref Freq (Hz) | Vel o/p | Vel Lnrty (+/- FSR max) | Interface | Encoder Emulation | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD2S1200 | 12 | 1,000 | 22/11 | 10k-20k | Yes | 2lsb | Parallel/Serial | Yes | $12.14 |
| AD2S1205 | 12 | 1,250 | 22/11 | 10k-20k | Yes | 2lsb | Parallel/Serial | Yes | $12.14 |
| AD2S1210 | 16 | 3125/1250/625/156.25 | 5 | 2k-20k | Yes | 2 to 16 lsb | Parallel/Serial | Yes | $12.00 |
| AD2S44 | 14 | 20 | 4 | 400-2.6k | No | n/a | Parallel | No | - |
| AD2S80A | 16 | 1040/260/65/16.25 | 8/4/2 | 50-20k | Yes | 3 | Parallel | No | $48.09 |
| AD2S83 | 16 | 1040/260/65/16.25 | 8 | 0-20k | Yes | 0.25 to1 | Parallel | No | $71.08 |
| AD2S90 | 12 | 500 | 10.6 | 3k-20k | Yes | n/a | Serial | Yes | $27.83 |
| RDC1740 | 14 | 27 | 5.3 | 400-2.6k | No | n/a | Parallel | No | - |
| SDC1740 | 14 | 27 | 5.3 | 400-2.6k | No | n/a | Parallel | No | $1191.67 |
| SDC1741 | 12 | 18 | 15.3 | 400-2.6k | No | n/a | Parallel | No | - |
| SDC1742 | 12 | 18 | 8.5 | 400-2.6k | No | n/a | Parallel | No | $1294.22 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD2S1205 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD2S1205WSTZ | Prodn | 44 ld LQFP (10x10mm) | 44 | Auto | $ 12.14 | 11/28/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD2S1205YSTZ | Prodn | 44 ld LQFP (10x10mm) | 44 | Auto | $ 15.18 | 11/28/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADW71205WSTZ | Prodn | 44 ld LQFP (10x10mm) | 44 | Auto | $ 15.79 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADW71205WSTZ-RL | Prodn | LQFP 1.4 MM | 44 | Auto | $ 15.79 | 02/27/2009 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADW71205YSTZ | Prodn | 44 ld LQFP (10x10mm) | 44 | Auto | $ 19.73 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| EVAL-AD2S1205CBZ | Prodn | EVALUATION BOARDS | - | TBD | $ 151.80 | 11/28/2008 | Y | 联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close