AD7415:  Digital Output Temperature Sensor

The AD7415 is a complete temperature monitoring system in a 5-pin SOT-23 package. It contains a bandgap temperature sensor and 10-bit ADC to monitor and digitize the temperature reading to a ...More

AD7415:  Digital Output Temperature Sensor

Product Description

The AD7415 is a complete temperature monitoring system in a 5-pin SOT-23 package. It contains a bandgap temperature sensor and 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C.

The AD7415 provides a two-wire serial interface, which is compatible with SMBus and I2C interfaces. The part comes in four versions, the AD7415-0, AD7415-1, AD7415-2 and AD7415-3. The AD7415-0 and AD7415-1 versions allow for the choice of three different SMBus addresses each. All four versions combined give a possibility of eight different I2C addresses for the AD7415.

The AD7415's 2.7 V supply voltage, low supply current, serial interface and small package size, make it ideal for a variety of applications, including personal computers, cellular phones, office equipment and domestic appliances.

Also see the AD7414, a sister part to the AD7415 but with more functionality such as SMBus Alert functionality in a 6-Lead SOT-23.

Features

  • 10-bit temperature-to-digital converter
  • Temperature range: −40°C to +125°C
  • Typical accuracy of ±0.5°C at +40°C
  • SMBus/I2C®-compatible serial interface
  • 3 µA power-down current
  • Temperature conversion time: 29 µs typ
  • Space-saving 5-lead SOT-23 packages
  • Pin selectable addressing via AS
  • 2 versions allow 6 I2C addresses

Diagrams

AD7415 Diagram
Typical Application Circuit for AD7415

技术指标

Output Type Digital
Sensor Output I²C ®,SMBus
Temp Res(°C/LSB) 0.25°C/LSB
Supply Voltage Range +2.7V to +5.5V
Temp Range(s) -40 to +125

浏览其他的产品

Part# Temp Res(°C/LSB) 25°C Temp Error (Deg C) Resolution (Bits) # Chan DAC Outputs Interface Temp Range(s) Supply Voltage Range Product Description Price* (1000-4999) Sensor Output
TMP03 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ Open-Collector Output $3.27 PWM
TMP04 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.27 PWM
AD7814 0.25 n/a 10 0 --- Serial, SPI -55 to +125 +2.7V to +5.5V 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $1.00 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
AD7414 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.04 I²C ®, SMBus
AD7415 0.25 ±2 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04 I²C ®, SMBus
AD7416 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $1.00 I²C ®
AD7314 0.25 ±1 10 0 --- Serial, SPI -35 to +85 +2.65V to +5.5V Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.66 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
AD7818 0.25 ±1 10 1 --- Serial, SPI -40 to +85 +2.7V to +5.5V 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.34 MICROWIRE (TM), QSPI (TM), SPI (TM)
AD7418 0.25 ±1 10 2 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34 I²C ®
ADT7316 0.25 ±0.5 10 3 12-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $6.46 I²C ®, QSPI (TM), SMBus, SPI (TM)
ADT7317 0.25 ±0.5 10 3 10-Bit x 4 I2C, I2C/SPI, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.51 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM)
ADT7318 0.25 +0.5 10 3 8-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $2.23 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM)
AD7817 0.25 ±1 10 4 --- Serial, SPI