AD1853: Stereo, 24 Bit, 192 kHz, Multibit Sigma-Delta DAC
The AD1853 is the first audio DAC to support the 192 kHz Sample Rate now included in the DVD-Audio specification. The AD1853 is fully compatible with sample rate from 32 kHz up to and including ...More
该产品目前暂不生产。
不推荐用于您的新设计。
为了帮助您找到其它产品,请使用以下产品选择表。
兼容性: Replacement part is a functional equivalent, not pin for pin
AD1853: Stereo, 24 Bit, 192 kHz, Multibit Sigma-Delta DAC
Product Description
The AD1853 is the first audio DAC to support the 192 kHz Sample Rate now included in the DVD-Audio specification. The AD1853 is fully compatible with sample rate from 32 kHz up to and including 192 kHz. It also achieves 120 dB Dynamic Range and Signal-to-Noise Ratio without muting and 107 dB THD+N.
The AD1853 also features a superior Digital Filter with 115 dB stop-band-attenuation. The AD1853 uses Analog Devices' exclusive Multibit Sigma-Delta Modulator with "Perfect Differential Linearity" for reduced idle tones. It also features Analog's patented Data Directed Scrambling to minimize sensitivity to jitter. The AD1853 also includes a click-less on-chip volume control.
The AD1853 is targeted to the performance requirements of Hi End DVD players, DVD-Audio players, CD, A/V Processors, Mixing Consoles, Digital Audio Effects Processors.
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for AD1853
Stereo, 24 Bit, 192 kHz, Multibit Sigma-Delta DAC
Functional Block Diagram for AD1853
| Part# | DAC DNR (dB) | SNR (dB) | DAC THD+N @ 1 kHz (-3dB) | Product Description | Price* (1000-4999) | Function |
|---|---|---|---|---|---|---|
| AD1933 | 110 | 110 | 96 | 192 kHz, 24-Bit CODEC w/ PLL | $3.66 | DAC |
| AD1934 | 108 | 108 | 96 | 192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. | $3.15 | DAC |
| AD1955 | 120 | 120 | 110 | Multibit Sigma-Delta D/A w/ SACD Playback | $6.86 | DAC |
| AD1853 | 116 | 117 | 104 | 24-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) | $7.59 | DAC |
| AD1852 | 114 | 114 | 104 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) | $5.57 | DAC |
| AD1854 | 113 | 112 | 97 | Complete Single Chip Stereo Audio D/A | $4.05 | DAC |
| AD1953 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 | DAC, Signal Processor |
| AD1954 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 | DAC, Signal Processor |
| AD1833A | 110 | 110 | 95 | Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A | $3.98 | DAC |
| AD1958 | 109 | 108 | 96 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL | - | DAC |
| AD1851 | 96 | 110 | 90 | 16-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies | $4.71 | DAC |
| AD1857 | 94 | - | 90 | Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A | - | DAC |
| AD1859 | 94 | - | 88 | Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A | $4.45 | DAC |
| AD1858 | 94 | - | 90 | Stereo, Single Supply 16-bit Sigma-Delta D/A | - | DAC |
| AD1868 | 92 | 98 | 88 | Single Supply Dual 18-Bit Audio DAC | - | DAC |
| AD1866 | 90 | 95 | 86 | Single Supply Dual 16-Bit Audio DAC | $10.57 | DAC |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1853 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1853JRS | Prodn | 28 ld SSOP | 28 | Comm. | $ 10.02 | 11/22/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD1853JRSRL | Prodn | 28 ld SSOP | 28 | Comm. | - | - |
N
Material Declaration |
联络ADI | Add To Cart |
| AD1853JRSZ | Prodn | 28 ld SSOP | 28 | Comm. | $ 9.11 | 11/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD1853JRSZRL | Prodn | 28 ld SSOP | 28 | Comm. | - | 01/09/2009 |
Y
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close