AD1955:  High Performance, Multibit Sigma-Delta DAC with SACD Playback

The AD1955 is a complete, high performance, single chip stereo digital audio playback system comprised of a multi-bit sigma-delta modulator, digital interpolation filters and a continuous-time ...More

For more information on ADI's Audio Portfolio, visit the Audio Solutions home page.

AD1955:  High Performance, Multibit Sigma-Delta DAC with SACD Playback

Product Description

The AD1955 is a complete, high performance, single chip stereo digital audio playback system comprised of a multi-bit sigma-delta modulator, digital interpolation filters and a continuous-time differential current output DAC section. Unique to this audio DAC is the separate SACD (super audio CD) bit-stream and external digital filter interface, which allows users maximum system flexibility. The AD1955 supports 24-bits, 192 kHz sample rate and is designed for use in high-end SACD players, DVD-audio, home theater, automotive audio, digital mixing consoles, digital audio effect processors and sampling musical keyboards.

Applications

  • High-End DVD-Audio, SACD, CD, Home Theatre Systems
  • Automotive Audio Systems, Sampling Musical Keyboards, Digital
  • Mixing Consoles, Digital Audio Effects Processors
  • Features

    • Supports 24-Bits, up to 192 kHz Sample Rate PCM Audio Data
    • Supports SACD bit-stream and External Digital Filter Interface
    • Multibit Sigma Delta Modulator with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
    • Data Directed Scrambling DAC - Least Sensitive to Jitter
    • 8.64 mA p-p Differential Output Current for Optimum Performance, with +3 dB headroom in SACD mode
    • 5 V Power Supply Stereo Audio DAC System
    • 120 dB SNR/DNR (not muted) at 48KHz Sample Rate (A-Weighted Stereo)
    • 123 dB SNR/DNR (Mono)
    • -110 dB THD+N
    • 110 dB Stopband Attenuation with ±0.0002dB Passband Ripple
    • Flexible Serial Data Port with Right-Justified, Left-Justified, I2S-Compatible and DSP Serial Port
    • 28 Lead SSOP Plastic Package

    Diagrams

    AD1955 Diagram
    Functional Block Diagram for AD1955

    技术指标

    DAC DNR (dB) 120dB
    SNR (dB) 120dB
    DAC THD+N @ 1 kHz (-3dB) 110dB
    Product Description Multibit Sigma-Delta D/A w/ SACD Playback

    浏览其他的产品

    Part# DAC DNR (dB) SNR (dB) DAC THD+N @ 1 kHz (-3dB) Product Description Price* (1000-4999) Function
    AD1933 110 110 96 192 kHz, 24-Bit CODEC w/ PLL $3.66 DAC
    AD1934 108 108 96 192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. $3.15 DAC
    AD1955 120 120 110 Multibit Sigma-Delta D/A w/ SACD Playback $6.86 DAC
    AD1853 116 117 104 24-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) $7.59 DAC
    AD1852 114 114 104 Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) $5.57 DAC
    AD1854 113 112 97 Complete Single Chip Stereo Audio D/A $4.05 DAC
    AD1953 112 112 100 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14 DAC, Signal Processor
    AD1954 112 112 100 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14 DAC, Signal Processor
    AD1833A 110 110 95 Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A $3.98 DAC
    AD1958 109 108 96 Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL - DAC
    AD1851 96 110 90 16-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies $4.71 DAC
    AD1857 94 - 90 Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A - DAC
    AD1859 94 - 88 Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A $4.45 DAC
    AD1858 94 - 90 Stereo, Single Supply 16-bit Sigma-Delta D/A - DAC
    AD1868 92 98 88 Single Supply Dual 18-Bit Audio DAC - DAC
    AD1866 90 95 86 Single Supply Dual 16-Bit Audio DAC $10.57 DAC

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    价格、封装以及购买

    Help

    产品型号
    产品型号是指能够购买或者索取样片的某类产品的具体型号。

    产品状态
    产品状态指该产品当前的生存周期。它指下面四个阶段之一:
    • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
    • 生产:该产品型号目前已在生产,可以购买和索取样片。
    • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
    • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
    封装说明
    这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

    欲详细了解封装图和化学成份请访问:  封装网页

    引脚数
    引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

    温度范围
    这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
    • 民用温度范围:0 ºC~+70 ºC
    • 军用温度范围:-55ºC ~+125ºC
    • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
    • 汽车工作温度范围:-40 ℃~ +125 ℃
    报价
    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    无铅封装产品
    ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

    *这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    浏览代理商名单