AD1958:  High Performance, Single-Chip Stereo Digital Audio Playback System

The AD1958 is a complete, high performance, single-chip stereo digital audio playback system. It is comprised of a multibit sigma-delta modulator, digital interpolation filters and analog output ...More

AD1958:  High Performance, Single-Chip Stereo Digital Audio Playback System

Product Description

The AD1958 is a complete, high performance, single-chip stereo digital audio playback system. It is comprised of a multibit sigma-delta modulator, digital interpolation filters and analog output drive circuitry, with an on-board dual PLL clock generator. Other features include an on-chip stereo attenuator and mute, programmed through an SPI-compatible serial control port. The AD1958 is fully compatible with all known DVD formats, including 96 kHz and 192 kHz sample frequencies and 24-bits. It is also backwards compatible by supporting 50/15 µs digital de-emphasis for "redbook" Compact Discs, as well as de-emphasis at 32 kHz and 48 kHz sample rates.

Features

  • 5 V Stereo Audio DAC System
  • Accepts 16-/18-/20-/24-Bit Data
  • Supports 24 Bits, 192 kHz Sample Rate
  • Accepts a Wide Range of Sample Rates Including: 32 kHz, 44.1 kHz, 48 kHz, 88.2 kHz, 96 kHz, and 192 kHz
  • Multibit Sigma-Delta Modulator with “Perfect Differential Linearity Restoration” for Reduced Idle Tones and Noise Floor
  • Single-Ended Output for Easy Use
  • Data Directed Scrambling DAC—Least Sensitive to Jitter
  • 108 dB Signal-to-Noise (Not Muted) at 48 kHz Sample Rate (A-Weighted Stereo)
  • 109 dB Dynamic Range (Not Muted) at 48 kHz Sample Rate (A-Weighted Stereo)
  • –96 dB THD + N (Stereo)
  • 75 dB Stop Band Attenuation
  • On-Chip Clickless Volume Control

Diagrams

AD1958 Diagram
Functional Block Diagram for AD1958

技术指标

DAC DNR (dB) 109dB
SNR (dB) 108dB
DAC THD+N @ 1 kHz (-3dB) 96dB
Product Description Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL

浏览其他的产品

Part# DAC DNR (dB) SNR (dB) DAC THD+N @ 1 kHz (-3dB) Product Description Price* (1000-4999) Function
AD1933 110 110 96 192 kHz, 24-Bit CODEC w/ PLL $3.66 DAC
AD1934 108 108 96 192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. $3.15 DAC
AD1955 120 120 110 Multibit Sigma-Delta D/A w/ SACD Playback $6.86 DAC
AD1853 116 117 104 24-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) $7.59 DAC
AD1852 114 114 104 Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) $5.57 DAC
AD1854 113 112 97 Complete Single Chip Stereo Audio D/A $4.05 DAC
AD1953 112 112 100 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14 DAC, Signal Processor
AD1954 112 112 100 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14 DAC, Signal Processor
AD1833A 110 110 95 Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A $3.98 DAC
AD1958 109 108 96 Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL - DAC
AD1851 96 110 90 16-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies $4.71 DAC
AD1857 94 - 90 Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A - DAC
AD1859 94 - 88 Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A $4.45 DAC
AD1858 94 - 90 Stereo, Single Supply 16-bit Sigma-Delta D/A - DAC
AD1868 92 98 88 Single Supply Dual 18-Bit Audio DAC - DAC
AD1866 90 95 86 Single Supply Dual 16-Bit Audio DAC $10.57 DAC

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.