AD5724: Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
The AD5724/AD5734/AD5754 are quad, 12-/14-/16-bit, serial input, voltage output digital-to-analog converters. They operate from single-supply voltages from +4.5 V up to +16.5 V or dual- supply ...More
AD5724: Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
Product Description
The AD5724/AD5734/AD5754 are quad, 12-/14-/16-bit, serial input, voltage output digital-to-analog converters. They operate from single-supply voltages from +4.5 V up to +16.5 V or dual- supply voltages from ±4.5 V up to ±16.5 V. Nominal full-scale output range is software-selectable from +5 V, +10 V, +10.8 V, ±5 V, ±10 V, or ±10.8 V. Integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry are also provided.
The parts offer guaranteed monotonicity, integral nonlinearity (INL) of ±16 LSB maximum, low noise, and 10 μs maximum settling time.
The AD5724/AD5734/AD5754 use a serial interface that operates at clock rates up to 30 MHz and are compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is user-selectable twos complement or offset binary for a bipolar output (depending on the state of Pin BIN/2sComp), and straight binary for a unipolar output. The asynchronous clear function clears all DAC registers to a user-selectable zero-scale or midscale output. The parts are available in a 24-lead TSSOP and offer guaranteed specifications over the −40°C to +85°C industrial temperature range.
Applications
Data Sheet, Rev. 0, 8/08
Features
- Complete, quad, 12-/14-/16-bit digital-to-analog converter (DAC)
- Operates from single/dual supplies
- Software programmable output range
+5 V, +10 V, +10.8 V, ±5 V, ±10 V, ±10.8 V - INL error: ±16 LSB maximum, DNL error: ±1 LSB maximum
- Total unadjusted error (TUE): 0.1% FSR maximum
- Settling time: 10 μs maximum
- Integrated reference buffers
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD5724
Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
其它用于______的图表 AD5724
Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
AD5724 Pin Configuration
Functional Block Diagram for AD5724
技术指标
| Resolution (Bits) | 12bit |
| DAC Update Rate | 100kSPS |
| DAC Settling Time | 8.5µs |
| # DAC Outputs | 4 |
| DAC Type | Voltage Out |
| DAC Input Format | Ser,SPI |
| Output FSR | (Bip 10.8V),(Bip 10V),(Bip 5V),(Uni 10.8V),(Uni 10V),(Uni 5V) |
| Ref Int/Ext | Ext |
| Supply Vnom | (+12An, +3 to +5Dig),(+15An, +3 to +5Dig),(+5An, +3 to +5Dig),(± 5An, +3 to +5Dig),(±12An, +3 to +5Dig),(±15An, +3 to +5Dig) |
| Pwr Diss (Max) | 310mW |
| Package | SOP |