AD723: 2.7 V to 5.5 V RGB-to-NTSC/PAL Encoder with Load Detect and Input Termination Switch
The AD723 is a 2.7V-5V RGB-to-NTSC/PAL Video Encoder with load detection and input termination capability, packaged in a 28-lead TSSOP. This device converts analog (RGB) Red, Green, and Blue color ...More
AD723: 2.7 V to 5.5 V RGB-to-NTSC/PAL Encoder with Load Detect and Input Termination Switch
Product Description
The AD723 is a 2.7V-5V RGB-to-NTSC/PAL Video Encoder with load detection and input termination capability, packaged in a 28-lead TSSOP. This device converts analog (RGB) Red, Green, and Blue color component signals into luminance and chrominance signals (Y/C) and composite video (CV) for display on an NTSC or PAL television or monitor.
An optional luminance trap (YTRAP) provides a means of reducing cross color artifacts due to sub-carrier frequency information in the Y signal.
A Design-In Kits is available for this product and can be ordered using the following product number: AD723-EVAL
- 产品数据手册 Rev 0, 11/2000 (pdf 678kB)
- (关于数据手册)
Features
- Current Mode Output Drivers:
To deliver a full swing video signal from a supply voltage down as low as 2.7V. - Load Check/TV presence Detection:
Self-power down of unused outputs (either composite video or S video) reduces total power consumption. TV presence reported for plug-and-play capability.
- Triple RGB Input Termination Switch:
Addresses application issues arising from varying load conditions without the need for external buffer or degradation of RGB monitor's input signal. - DC coupled outputs:
Eliminates large and costly output capacitors (typ. 220uF) and enables the load check feature.
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for AD723
2.7 V to 5.5 V RGB-to-NTSC/PAL Encoder with Load Detect and Input Termination Switch
Functional Block Diagram for AD723
| Part# | # DAC | Resolution (Bits) | Input Data Resolution | Max Oversampling (MHz) | Standard Definition | Prog Scan | HDTV | Component RGB/YPbPr | CVBS/S-Video | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD723 | n/a | n/a | - | - | X | - | - | RGB only | X | $3.81 |
| AD724 | n/a | n/a | - | - | X | - | - | RGB only | X | $6.15 |
| AD725 | n/a | n/a | - | - | X | - | - | RGB only | X | $4.61 |
| ADV7170 | 4 | 10 | 8 | 27 | X | - | - | X | X | - |
| ADV7171 | 4 | 10 | 8 | 27 | X | - | - | X | X | $5.46 |
| ADV7172 | 6 | 10 | 8 | 27 | X | - | - | X | X | - |
| ADV7173 | 6 | 10 | 8 | 27 | X | - | - | X | X | $5.74 |
| ADV7194 | 6 | 10 | 10 | 54 | X | X | - | X | X | $21.22 |
| ADV7324 | 6 | 14 | - | - | X | X | X | - | X | - |
| ADV7340 | 6 | 12 | 10 | 297 | X | X | X | X | X | - |
| ADV7341 | 6 | 12 | 10 | 297 | X | X | X | X | X | $14.17 |
| ADV7342 | 6 | 11 | 8 | 297 | X | X | X | X | X | - |
| ADV7343 | 6 | 11 | 8 | 297 | X | X | X | X | X | $7.74 |
| ADV7344 | 6 | 14 | 10 | 297 | X | X | X | X | X | - |
| ADV7390 | 3 | 10 | 8 | 297 | X | X | X | X | X | - |
| ADV7391 | 3 | 10 | 8 | 297 | X | X | X | X |