ADV7172:  Digital PAL/NTSC Video Encoder with Six DACs (10 Bits), Color Control, Power Management, Macrovision 7.01

The ADV7172/ADV7173 is an integrated Digital Video Encoder that converts digital CCIR-601 4:2:2 8-bit component video data into a standard analog baseband television signal compatible with worldwide ...More

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv™ site.

ADV7172:  Digital PAL/NTSC Video Encoder with Six DACs (10 Bits), Color Control, Power Management, Macrovision 7.01

Product Description

The ADV7172/ADV7173 is an integrated Digital Video Encoder that converts digital CCIR-601 4:2:2 8-bit component video data into a standard analog baseband television signal compatible with worldwide standards.

There are six DACs available on the ADV7172/ADV7173. In addition to the Composite output signal there is the facility to output S-VHS Y/C Video, RGB Video and YUV Video.

The on-board SSAF (Super Sub-Alias Filter), with extended luminance frequency response and sharp stopband attenuation, enables studio quality video playback on modern TVs, giving optimal horizontal line resolution. An additional sharpness control feature allows extra luminance boost on the frequency response.

An advanced power management circuit enables optimal control of power consumption in both normal operating modes and power down or sleep modes. A PC’98-Compliant autodetect feature has been added to allow the user to determine whether or not the DACs are correctly terminated. If not, the ADV7172/ ADV7173 flags that they are not connected through the Status bit and provides the option of automatically powering them down, thereby reducing power consumption.

The ADV7172/ADV7173 also supports both PAL and NTSC square pixel operation. The parts also incorporate WSS and CGMS-A data control generation.

Applications

  • High Performance DVD Playback Systems, Portable Video Equipment including Digital Still Cameras and Laptop PCs, Video Games, PC Video/Multimedia and Digital Satellite/Cable Systems (Set-Top Boxes/IRD)


Features

  • ITU-R1 BT601/656 YCrCb to PAL/NTSC Video Encoder
  • Six High Quality 10-Bit Video DACs
  • SSAF™ (Super Sub-Alias Filter)
  • Advanced Power Management Features
    PC'98-Compliant (TV Detect with Polling and Auto Shutdown to Save On Power Consumption)
    Low Power DAC Mode
    Individual DAC ON/OFF Control
    Variable DAC Output Current (5 mA–36 mA)
    Ultralow Sleep Mode Current
  • Hue, Brightness, Contrast and Saturation Controls
  • CGMS (Copy Generation Management System)
  • WSS (Wide Screen Signalling)
  • NTSC-M, PAL-M/N, PAL-B/D/G/H/I, PAL-60
  • YUV Betacam, MII and SMPTE/EBU N10 Output Levels
  • Single 27 MHz Clock Required (x2 Oversampling)
  • 80 dB Video SNR
  • 32-Bit Direct Digital Synthesizer for Color Subcarrier

1ITU-R and CCIR are used interchangeably in this document (ITU-R has replaced CCIR recommendations).

Diagrams

  • Enlarge
  • 原理图符号和PCB封装
ADV7172 Diagram
Functional Block Diagram for ADV7172

技术指标

# DAC 6
Resolution (Bits) 10bit
Input Data Resolution 8bit
Max Oversampling (MHz) 27MHz
Standard Definition X
Component RGB/YPbPr X
CVBS/S-Video X
I/O Supply (V) 3.3 or 5V
A & D Core Supply (V) 3.3 or 5V
Package 48-Lead LQFP

浏览其他的产品

Part# # DAC Resolution (Bits) Input Data Resolution Max Oversampling (MHz) Standard Definition Prog Scan HDTV Component RGB/YPbPr CVBS/S-Video Price* (1000-4999)
AD723 n/a n/a - - X - - RGB only X $3.81
AD724 n/a n/a - - X - - RGB only X $6.15
AD725 n/a n/a - - X - - RGB only X $4.61
ADV7170 4 10 8 27 X - - X X -
ADV7171 4 10 8 27 X - - X X $5.46
ADV7172 6 10 8 27 X - - X X -
ADV7173 6 10 8 27 X - - X X $5.74
ADV7194 6 10 10 54 X X - X X $21.22
ADV7324 6 14 - - X X X - X -
ADV7340 6 12 10 297 X X X X X -
ADV7341 6 12 10 297 X X X X X $14.17
ADV7342 6 11 8 297 X X X X X -
ADV7343 6 11 8 297 X X X X X $7.74
ADV7344 6 14 10 297 X X X X X -
ADV7390 3 10 8 297 X X X X X -