ADV7390: Low Power, Chip Scale 10-Bit SD/HD Video Encoder
The ADV7390/ADV7391/ADV7392/ADV7393 are a family of high speed, digital-to-analog video encoders on single monolithic chips. Three 2.7 V/3.3 V 10-bit video DACs provide support for composite (CVBS), ...More
Additional product choices for Advanced TV applications are available on the Advantiv™ site.
ADV7390: Low Power, Chip Scale 10-Bit SD/HD Video Encoder
Product Description
The ADV7390/ADV7391/ADV7392/ADV7393 are a family of high speed, digital-to-analog video encoders on single monolithic chips. Three 2.7 V/3.3 V 10-bit video DACs provide support for composite (CVBS), S-Video (YC), or component (YPrPb/RGB) analog outputs in either standard-definition (SD) or high-definition (HD) video formats.
Optimized for low power operation, occupying a minimal footprint and requiring few external components, these encoders are ideally suited to portable and power sensitive applications requiring TV-Out functionality. Cable detection and DAC auto power-down features ensure that power consumption is kept to a minimum.
The ADV7390/ADV7391 have an 8-bit video input port that supports SD video formats over a SDR interface and HD video formats over a DDR interface.
The ADV7392/ADV7393 have a 16-bit video input port that can be configured in a variety of ways. SD RGB input is supported. All members of the family support embedded EAV/SAV timing codes, external video synchronization signals and the I2C and SPI communication protocols.
Applications
- Mobile handsets
- Digital still cameras
- Portable media and DVD players
- Portable game consoles
- Digital camcorders
- Set-top box (STB)
- Automotive infotainment (ADV7393 only)
- 产品数据手册 Rev 0, 11/2006 (pdf 2254kB)
- (关于数据手册)
Features
- 3 high quality, 10-bit video DACs
- Multiformat video input support
- Multiformat video output support
- Lead frame chip scale package (LFCSP) options
- Advanced power management
- 74.25 MHz 8-/10-/16-bit high definition input support
- EIA/CEA-861B compliance support
- NTSC M, PAL B/D/G/H/I/M/N, PAL 60 support
- NTSC and PAL square pixel operation (24.54 MHz/29.5 MHz)
- Macrovision® Rev 7.1.L1 (SD) and Rev 1.2 (ED) compliant
- Programmable features Luma and chroma filter responses Vertical blanking interval (VBI) Subcarrier frequency (FSC) and phase Luma delay
- Copy generation management system (CGMS)
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADV7390
Low Power, Chip Scale 10-Bit SD/HD Video Encoder
其它用于______的图表 ADV7390
Low Power, Chip Scale 10-Bit SD/HD Video Encoder
ADV7390 Pin Configuration
Functional Block Diagram for ADV7390
| Part# | # DAC | Resolution (Bits) | Input Data Resolution | Max Oversampling (MHz) | Standard Definition | Prog Scan | HDTV | Component RGB/YPbPr | CVBS/S-Video | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD723 | n/a | n/a | - | - | X | - | - | RGB only | X | $3.81 |
| AD724 | n/a | n/a | - | - | X | - | - | RGB only | X | $6.15 |
| AD725 | n/a | n/a | - | - | X | - | - | RGB only | X | $4.61 |
| ADV7170 | 4 | 10 | 8 | 27 | X | - | - | X | X | - |
| ADV7171 | 4 | 10 | 8 | 27 | X | - | - | X | X | $5.46 |
| ADV7172 | 6 | 10 | 8 | 27 | X | - | - | X | X | - |
| ADV7173 | 6 | 10 | 8 | 27 | X | - | - | X | X | $5.74 |
| ADV7194 | 6 | 10 | 10 | 54 | X | X | - | X | X | $21.22 |
| ADV7324 | 6 | 14 | - | - | X | X | X | - | X | - |
| ADV7340 | 6 | 12 | 10 | 297 | X | X | X | X | X | - |
| ADV7341 | 6 | 12 | 10 | 297 | X | X | X | X | X | $14.17 |
| ADV7342 | 6 | 11 | 8 | 297 | X | X | X | X | X | - |
| ADV7343 | 6 | 11 | 8 | 297 | X | X | X | X | X | $7.74 |
| ADV7344 | 6 | 14 | 10 | 297 | X | X | X | X | X | - |
| ADV7390 | 3 | 10 | 8 | 297 | X | X | X | X | X | - |