ADV7392:  Low Power, Chip Scale 10-Bit SD/HD Video Encoder

The ADV7390/ADV7391/ADV7392/ADV7393 are a family of high speed, digital-to-analog video encoders on single monolithic chips. Three 2.7 V/3.3 V 10-bit video DACs provide support for composite (CVBS), ...More

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv™ site.

ADV7392:  Low Power, Chip Scale 10-Bit SD/HD Video Encoder

Product Description

The ADV7390/ADV7391/ADV7392/ADV7393 are a family of high speed, digital-to-analog video encoders on single monolithic chips. Three 2.7 V/3.3 V 10-bit video DACs provide support for composite (CVBS), S-Video (YC), or component (YPrPb/RGB) analog outputs in either standard-definition (SD) or high-definition (HD) video formats.

Optimized for low power operation, occupying a minimal footprint and requiring few external components, these encoders are ideally suited to portable and power sensitive applications requiring TV-Out functionality. Cable detection and DAC auto power-down features ensure that power consumption is kept to a minimum.

The ADV7390/ADV7391 have an 8-bit video input port that supports SD video formats over a SDR interface and HD video formats over a DDR interface.

The ADV7392/ADV7393 have a 16-bit video input port that can be configured in a variety of ways. SD RGB input is supported. All members of the family support embedded EAV/SAV timing codes, external video synchronization signals and the I2C and SPI communication protocols.

Applications

  • Mobile handsets
  • Digital still cameras
  • Portable media and DVD players
  • Portable game consoles
  • Digital camcorders
  • Set-top box (STB)
  • Automotive infotainment (ADV7393 only)

Features

  • 3 high quality, 10-bit video DACs
    16× (216 MHz) DAC oversampling for SD
    8× (216 MHz) DAC oversampling for ED
    4× (297 MHz) DAC oversampling for HD
    37 mA maximum DAC output current
  • Multiformat video input support
    4:2:2 YCrCb (SD, ED, and HD)
    4:4:4 RGB (SD)
  • Multiformat video output support
    Composite (CVBS) and S-Video (Y/C)
    Component YPrPb (SD, ED, and HD)
    Component RGB (SD, ED, and HD)
  • Lead frame chip scale package (LFCSP) options
    32-lead, 5 mm × 5 mm LFCSP
    40-lead, 6 mm × 6 mm LFCSP
  • Advanced power management
    Patented content-dependent low power DAC operation
    Automatic cable detection and DAC power-down
    Individual DAC on/off control
    Sleep mode with minimal power consumption
  • 74.25 MHz 8-/10-/16-bit high definition input support Compliant with SMPTE 274M (1080i), 296M (720p), and 240M (1035i)
  • EIA/CEA-861B compliance support
  • NTSC M, PAL B/D/G/H/I/M/N, PAL 60 support
  • NTSC and PAL square pixel operation (24.54 MHz/29.5 MHz)
  • Macrovision® Rev 7.1.L1 (SD) and Rev 1.2 (ED) compliant
  • Programmable features
    Luma and chroma filter responses
    Vertical blanking interval (VBI)
    Subcarrier frequency (FSC) and phase
    Luma delay
  • Copy generation management system (CGMS)
  • Closed captioning and wide screen signaling (WSS)

Diagrams

ADV7392 Diagram
Functional Block Diagram for ADV7392

技术指标

# DAC 3
Resolution (Bits) 10bit
Input Data Resolution 10bit
Max Oversampling (MHz) 297MHz
Standard Definition X
Prog Scan X
HDTV X
Component RGB/YPbPr X
CVBS/S-Video X

浏览其他的产品

Part# # DAC Resolution (Bits) Input Data Resolution Max Oversampling (MHz) Standard Definition Prog Scan HDTV Component RGB/YPbPr CVBS/S-Video Price* (1000-4999)
AD723 n/a n/a - - X - - RGB only X $3.81
AD724 n/a n/a - - X - - RGB only X $6.15
AD725 n/a n/a - - X - - RGB only X $4.61
ADV7170 4 10 8 27 X - - X X -
ADV7171 4 10 8 27 X - - X X $5.46
ADV7172 6 10 8 27 X - - X X -
ADV7173 6 10 8 27 X - - X X $5.74
ADV7194 6 10 10 54 X X - X X $21.22
ADV7324 6 14 - - X X X - X -
ADV7340 6 12 10 297 X X X X X -
ADV7341 6 12 10 297 X X X X X $14.17
ADV7342 6 11 8 297 X X X X X -
ADV7343 6 11 8 297 X X X X X $7.74
ADV7344 6 14 10 297 X X X X X -
ADV7390 3 10 8 297 X X X X X -
ADV7391 3