视频编码器
作为开发多种格式的电视和视频编码器的领先公司,Analog Devices, Inc.( 简称ADI公司)提供多种多样的适合消费类和专业应用的集成电路(IC)。从手机到高端DVD-R,ADV717x和ADV73xx系列数字视频编码器输出多种符合SDTV和HDTV国际视频标准标的模拟格式。8 bit至14bit DAC选择为设计工程师们提供能够满足他们大多数要求严格的产品的性能和灵活性。
Loading Selection Table Data. Please wait...
Processing request. Please wait.
帮助
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 18
| # DAC | Resolution (Bits) | Input Data Resolution | Max Oversampling (MHz) | Standard Definition | Prog Scan | HDTV | Component RGB/YPbPr | CVBS/S-Video | I/O Supply (V) | A & D Core Supply (V) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | |||||||||||||
| AD723 | n/a | n/a | - | - | X | - | - | RGB only | X | 2.7 to 5V | 3.3 or 5V | 28-Lead TSSOP |
$ |
| AD724 | n/a | n/a | - | - | X | - | - | RGB only | X | 5V | - | 16-Lead SOIC |
$ |
| AD725 | n/a | n/a | - | - | X | - | - | RGB only | X | 5V | - | 16-Lead SOIC |
$ |
| ADV7170 | 4 | 10 | 8 | 27 | X | - | - | X | X | 3.3 or 5V | 3.3 or 5V | 44-Lead PQFP | ** |
| ADV7171 | 4 | 10 | 8 | 27 | X | - | - | X | X | 3.3 or 5V | 3.3 or 5V | 44-Lead PQFP |
$ |
| ADV7172 | 6 | 10 | 8 | 27 | X | - | - | X | X | 3.3 or 5V | 3.3 or 5V | 48-Lead LQFP | ** |
| ADV7173 | 6 | 10 | 8 | 27 | X | - | - | X | X | 3.3 or 5V | 3.3 or 5V | 48-Lead LQFP |
$ |
| ADV7194 | 6 | 10 | 10 | 54 | X | X | - | X | X | 3.3 or 5V | 3.3 or 5V | 80-Lead LQFP |
$ |
| ADV7324 | 6 | 14 | - | - | X | X | X | - | X | 3.3 or 5V | 3.3 or 5V | 64-Lead LQFP | ** |
| ADV7340 | 6 | 12 | 10 | 297 | X | X | X | X | X | - | - | - | ** |
| ADV7341 | 6 | 12 | 10 | 297 | X | X | X | X | X | - | - | - |
$ |
| ADV7342 | 6 | 11 | 8 | 297 | X | X | X | X | X | - | - | - | ** |
| ADV7343 | 6 | 11 | 8 | 297 | X | X | X | X | X | - | - | - |
$ |
| ADV7344 | 6 | 14 | 10 | 297 | X | X | X | X | X | 2.5 to 3.3V | - | 64-Lead LQFP | ** |
| ADV7390 | 3 | 10 | 8 | 297 | X | X | X | X | X | - | - | - | ** |
| ADV7391 | 3 | 10 | 8 | 297 | X | X | X | X | X | - | - | - |
$ |
| ADV7392 | 3 | 10 | 10 | 297 | X | X | X | X | X | - | - | - | ** |
| ADV7393 | 3 | 10 | 10 | 297 | X | X | X | X | X | - | - | - |
$ |
Please scroll down to see more data.
回到顶部