ADM2483: Slew-Rate Limited Isolated RS-485 Transceiver
The ADM2483 differential bus transceiver is an integrated, galvanically isolated component designed for bi-directional data communication on multi-point bus transmission lines. It is designed for ...More
ADM2483: Slew-Rate Limited Isolated RS-485 Transceiver
Product Description
The ADM2483 differential bus transceiver is an integrated, galvanically isolated component designed for bi-directional data communication on multi-point bus transmission lines. It is designed for balanced transmission lines and complies with ANSI TIA/EIA RS-485-A and ISO 8482:1987(E). The ADM2483 employs Analog Devices’ iCoupler technology to combine a 3-channel isolator, a 3-state differential line driver and a differential input receiver into a single package. The logic side of the device can be powered with either a 5 V or a 3 V supply while the bus-side is powered with a 5 V supply.
- 产品数据手册 Rev B, 03/2005 (pdf 238kB)
- (关于数据手册)
Features
- RS-485 Transceiver with Electrical Data Isolation 2500 VRMS for 1 min (UL 1577 Certification)
- Complies with ANSI TIA/EIA RS-485-A-1998 and ISO 8482:1987(E)
- 250 kbps Data Rate
- Slew Rate Limited Driver Outputs
- Low Power Operation: 4.5 mA max
- Suitable for 5 V or 3 V operation (VDD1)
- High common mode transient immunity: >25 KV/µs
- Glitch-Free Power-up/down Protection
- Thermal Shutdown Protection
- Receiver Open-Circuit Fail-Safe Design
- Safety and Regulatory Approvals UL Recognition: 2500 VRMS for 1 minute per UL 1577 (pending)
- CSA Component Acceptance Notice #5A
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADM2483
Slew-Rate Limited Isolated RS-485 Transceiver
Functional Block Diagram for ADM2483
EVAL-ADUM540X - Evaluation Board for the ADuM5401-ADuM5404 Quad Isolators with isoPower
ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter
ADUM1510 - 五通道单向数字隔离器
ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.63 |
| ADUM1200 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 2500 | 105 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High |