ADM2490E: High Speed ESD Protected Full-Duplex iCoupler® Isolated RS-485 Transceiver
The ADM2490E is an isolated data transceiver with ±8 kV ESD protection that is suitable for high speed, full-duplex communi-cation on multipoint transmission lines. It is designed for balanced ...More
ADM2490E: High Speed ESD Protected Full-Duplex iCoupler® Isolated RS-485 Transceiver
Product Description
The ADM2490E is an isolated data transceiver with ±8 kV ESD protection that is suitable for high speed, full-duplex communi-cation on multipoint transmission lines. It is designed for balanced transmission lines and complies with ANSI TIA/EIA-485-A-1998 and ISO 8482: 1987(E). The device employs Analog Devices, Inc., iCoupler® technology to combine a 2-channel isolator, a three-state differential line driver, and a differential input receiver into a single package.
The differential transmitter outputs and receiver inputs feature electrostatic discharge circuitry that provides protection to ±8 kV using the human body model (HBM). The logic side of the device can be powered with either a 5 V or a 3 V supply, whereas the bus side requires an isolated 5 V supply.
The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where bus contention could cause excessive power dissipation.
The ADM2490E is available in a wide body, 16-lead SOIC package and operates over the −40°C to +105°C temperature range.
Application
Data Sheet, Rev. A, 8/08
- 产品数据手册 Rev A, 08/2008 (pdf 552kB)
- (关于数据手册)
Features
- Isolated Full Duplex RS-485/RS-422 Transceiver
- ±8 kV ESD Protection on RS-485 I/O Pins
- 16 Mbps Data Rate
- Complies with ANSI TIA/EIA RS-485-A-1998 and ISO 8482:1987(E)
- High Common Mode Transient Immunity: >25kV/ μs
- Suitable for 5 V or 3 V Operation (VDD1)
- Receiver Open-circuit Fail-safe Design
- Thermal Shutdown Protection
- Safety and Regulatory Approvals (See Data Sheet for Details)
- Operating Temperature Range: -40° to 105°C
- Wide Body 16-lead SOIC package
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADM2490E
High Speed ESD Protected Full-Duplex iCoupler® Isolated RS-485 Transceiver
其它用于______的图表 ADM2490E
High Speed ESD Protected Full-Duplex iCoupler® Isolated RS-485 Transceiver
ADM2490E Pin Configuration
Functional Block Diagram for ADM2490E
ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
ADUM1510 - 五通道单向数字隔离器
ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter
ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.63 |
| ADUM1200 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 2500 | 105 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 |