ADUM1230:  Isolated Precision Half-Bridge Driver, 0.1 A Amp Output

The ADuM1230* is an isolated half-bridge gate driver that employs Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. Combining high speed ...More

The ADuM1230 is no longer recommended for new designs. The ADuM1233 is the recommended replacement.

An Overview of the iCoupler family of products is available.

ADUM1230:  Isolated Precision Half-Bridge Driver, 0.1 A Amp Output

Product Description

The ADuM1230* is an isolated half-bridge gate driver that employs Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance characteristics superior to optocoupler-based solutions.

By avoiding the use of LEDs and photodiodes, this iCoupler gate drive device is able to provide precision timing characteristics not possible with optocouplers. Furthermore, the reliability and performance stability problems associated with optocoupler LEDs are avoided.

In comparison to gate drivers employing high voltage level translation methodologies, the ADuM1230 offers the benefit of true, galvanic isolation between the input and each output. Each output may be operated up to ±700 VPEAK relative to the input, thereby supporting low-side switching to negative voltages. The differential voltage between the high side and low side can be as high as 700 VPEAK.

As a result, the ADuM1230 provides reliable control over the switching characteristics of IGBT/MOSFET configurations over a wide range of positive or negative switching voltages.

Applications

  • Isolated IGBT/MOSFET gate drives
  • Plasma displays
  • Industrial inverters
  • Switching power supplies
  • *Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; 7,075,329; and other pending patents.

    Data Sheet, Rev. B, 12/07

    Features

    • Isolated high-side and low-side outputs
      High side or low side relative to input: ±700 VPEAK
      High-side/low-side differential: 700 VPEAK
    • 0.1 A peak output current
    • High frequency operation: 5 MHz max
    • High common-mode transient immunity: >50 kV/μs
    • High temperature operation: 105°C
    • Wide body, 16-lead SOIC
    • UL1577 2500 V rms input-to-output withstand voltage

    Diagrams

    ADUM1230 Diagram
    Functional Block Diagram for ADUM1230

    技术指标

    Max Operating Temp (°C) 105Deg
    Min Output Voltage (V) 12V
    Max Output Voltage (V) 18V
    Output Default State Low
    Insulation Rating (kVrms) 2.5kV rms
    # Ch 2
    Pulse Width Distort (ns) 8ns
    Max Prop Delay (ns) 160ns

    浏览其他的产品

    EVAL-ADUM540X - Evaluation Board for the ADuM5401-ADuM5404 Quad Isolators with isoPower

    ADUM1510 - 五通道单向数字隔离器

    ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability

    ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter

    订阅新产品资料 More
    Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Min Output Voltage (V) Max Output Voltage (V) Output Default State Serial Clock Package Output Power (mW) iCouplerType Price* (1000-4999)
    AD7400 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    AD7401 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - - $3.04
    ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - - $5.57
    ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - - $5.04
    ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - - $4.55
    ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2 18 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.63