ADUM5201:  双通道隔离器,集成DC/DC转换器

ADuM520x*是双通道数字隔离器,集成isoPower®隔离的DC/DC转换器。这个DC/DC转换器基于ADI公司的iCoupler®技术,能够隔离5.0 V或3.3 V电压,同时提供高达500 mW的可调整隔离功率。在低功耗隔离设计中,无需使用单独的隔离DC/DC转换器。ADI公司的芯片级变压器iCoupler技术用来隔 ...More

ADUM5201:  双通道隔离器,集成DC/DC转换器

Product Description

ADuM520x*是双通道数字隔离器,集成isoPower®隔离的DC/DC转换器。这个DC/DC转换器基于ADI公司的iCoupler®技术,能够隔离5.0 V或3.3 V电压,同时提供高达500 mW的可调整隔离功率。在低功耗隔离设计中,无需使用单独的隔离DC/DC转换器。ADI公司的芯片级变压器iCoupler技术用来隔离逻辑信号以及DC/DC转换器,在小型封装内提供完整的隔离解决方案。

ADuM520x可以与基于isoPower技术的ADuM540x以及ADuM5000配合使用,以实现更高的输出功率电平或更多的通道数目。

ADuM520x隔离器提供两个独立的隔离通道,支持多种通道配置和数据速率(请参考订购指南)。

*受美国专利5,952,849、6,873,065以及7075 329 B2保护。其它专利正在审批中。

应用

  • RS-232/RS-422/RS-485收发器
  • 工业现场总线隔离
  • 电源启动和门级驱动
  • 隔离的传感器接口
  • 工业可编程控制器(PLC)
  • 特性

    • isoPower® 集成隔离DC/DC转换器
    • 3 V或5 V可调整输出
    • 500mW输出功率
    • 双路直流至25 Mbps(NRZ)信号隔离通道
    • 施密特触发器输入
    • 16引脚SOIC封装,爬电距离> 8mm
    • 高工作温度:105°C
    • 高共模瞬态抑制:> 25 kV/μs
    • 安全管理认证(正在审批)
      UL认证
      2500 V rms/min,符合UL 1577
      CSA元件验收通知 #5A
      VDE符合证书
      DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      VIORM = 560 V peak

    ADUM5201图
    ADUM5201功能框图

    浏览其他的产品

    ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter

    ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability

    ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter

    EVAL-ADUM540X - Evaluation Board for the ADuM5401-ADuM5404 Quad Isolators with isoPower

    订阅新产品资料 More
    Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Min Output Voltage (V) Max Output Voltage (V) Output Default State Serial Clock Package Output Power (mW) iCouplerType Price* (1000-4999)
    AD7400 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    AD7401 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - - $3.04
    ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - - $5.57
    ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - - $5.04
    ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - - $4.55
    ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2 18 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.63
    ADUM1200 Standard Digital Isolator 2 25 - 2.5 2500 105 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard