数字隔离器

ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter

ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter

ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability

ADUM1510 - 五通道单向数字隔离器

订阅新产品资料 More

iCoupler® 系列隔离器可以克服光耦合器的局限性。 这种数字隔离器系列产品由于将高速CMOS技术与芯片尺寸变压器相结合(欲了解更多), 这种数字隔离器系列产品由于将高速CMOS技术与芯片尺寸变压器相结合,因此在成本、封装尺寸、性能、功耗、可靠性和易用性方面都比光耦合器有显著提高。iCoupler®系列隔离器提供多种多样的性能、通道配置和价格水平以满足几乎所有的应用要求。

Analog Devices' Digital Isolation UpdateADI公司数字隔离器季度更新持续向您介绍各种最新的iCoupler®隔离产品,包括门极驱动器、收发器、多通道数字隔离器,以及Power™隔离、集成式DC/DC转换器。

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Digital Isolators

Add/Remove Parameters



















Part#
Results: 55
Features# ChMax Data Rate(Mbps)Insulation Rating (kVrms)Max Prop Delay (ns)Output Default StatePackagePrice* (1000-4999)
Sort
parameter
 
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
Filter by value

       
AD7400Isolated Sigma-Delta Modulator-10---16-Lead SOIC $4.05
AD7401Isolated Sigma-Delta Modulator-10---16-Lead SOIC $4.05
ADM2483RS-485 Transceiver/Half Duplex10.52.5-Z16-Lead SOIC $3.04
ADM2485RS-485 Transeiver1162.5-Z16-Lead SOIC $5.57
ADM2486RS-485 Transceiver/Half Duplex w/ Transformer Driver1202.5-Z16-Lead SOIC $5.04
ADM2490ERS-485 Transceiver/Full Duplex1165-High16-Lead SOIC $4.55
ADUM1100Standard Digital Isolator11002.518High8-Lead SOIC $1.63
ADUM1200Standard Digital Isolator2252.545High8-Lead SOIC $1.22
ADUM1201Standard Digital Isolator2252.545High8-Lead SOIC $1.22
ADUM1210Standard Digital Isolator AEC-Q100 Qualified2102.550Low8-Lead SOIC $1.78
ADUM1230Isolated Gate Drivers2102.5160Low16-Lead SOIC**
ADUM1233Isolated Gate Driver2102.5160Low16-Lead SOIC $1.59
ADUM1234Isolated Gate Driver2-2.5160Low16-Lead SOIC $1.59
ADUM1250I2C Compliant Bidirectional Digital Isolator112.5150High8-Lead SOIC $2.42
ADUM1251I2C Compliant Bidirectional Digital Isolator110002.5150High8-Lead SOIC $2.19
ADUM1300Standard Digital Isolator AEC-Q100 Qualified3902.532High16-Lead SOIC $1.63
ADUM1301Standard Digital Isolator AEC-Q100 Qualified3902.532High16-Lead SOIC $1.63
ADUM1310Standard Digital Isolator AEC-Q100 Qualified3102.550High16-Lead SOIC $1.63
ADUM1311Standard Digital Isolator AEC-Q100 Qualified3102.532High16-Lead SOIC $1.63
ADUM1400Standard Digital Isolator AEC-Q100 Qualified4902.532High16-Lead SOIC $2.17
ADUM1401Standard Digital Isolator4902.532High16-Lead SOIC $2.17
ADUM1402Standard Digital Isolator AEC-Q100 Qualified4902.532High16-Lead SOIC $2.17
ADUM1410Standard Digital Isolator4102.550High16-Lead SOIC $2.17
ADUM1411Standard Digital Isolator4102.550High16-Lead SOIC $2.17
ADUM1412Standard Digital Isolator4102.550High16-Lead SOIC $2.17
ADUM1420Isolated Gate Driver4101.6160Low- $2.32
ADUM1510Unidirectional Digital Isolator5102.550-16-Lead SOIC $4.54
ADUM2200Standard Digital Isolator215150High16-Lead SOIC $1.67
ADUM2201Standard Digital Isolator------ $1.66
ADUM2250I2C Compliant Bidirectional Digital Isolator215-High16-Lead SOIC $3.00
ADUM2251I2C Compliant Bidirectional Digital Isolator215-High16-Lead SOIC $2.77
ADUM2400Standard Digital Isolator490532High16-Lead SOIC $3.20
ADUM2401Standard Digital Isolator490532High16-Lead SOIC $3.20
ADUM2402Standard Digital Isolator490532High16-Lead SOIC $3.20
ADUM3100Ruggedized for System Level ESD11002.518High8-Lead SOIC $1.71
ADUM3200Ruggedized for System-Level ESD2252.545High8-Lead SOIC $1.28
ADUM3201Ruggedized for System-Level ESD1252.545High8-Lead SOIC $1.28
ADUM3300Ruggedized for System-Level ESD-902.532High16-Lead SOIC $1.71
ADUM3301Ruggedized for System-Level ESD3902.532High16-Lead SOIC $1.71
ADUM3400Ruggedized for System-Level ESD4902.532High16-Lead SOIC $2.28
ADUM3401Ruggedized for System-Level ESD-902.532High16-Lead SOIC $2.28
ADUM3402Ruggedized for System-Level ESD4902.532High16-Lead SOIC $2.28
ADUM3440Standard Digital Isolator41502.532High16-Lead SOIC $5.47
ADUM3441Standard Digital Isolator41502.532High16-Lead SOIC $5.47
ADUM3442Standard Digital Isolator41502.532High16-Lead SOIC $5.47
ADUM5230Isolated Gate Driver1-2.5100Low16-Lead SOIC $2.27
ADUM5240Digital Isolator w/ isoPower212.570Low8-Lead SOIC $2.99
ADUM5241Digital Isolator w/ isoPower212.570Low8-Lead SOIC $2.99
ADUM5242Digital Isolator w/ isoPower212.570Low8-Lead SOIC $2.99
ADUM5400Digital Isolator w/ isoPower4252560-16-Lead SOIC $5.06
ADUM5401Digital Isolator w/ isoPower 4252.560Low16-Lead SOIC $5.06
ADUM5402Digital Isolator w/ isoPower 4252.560Low16-Lead SOIC $5.06
ADUM5403Digital Isolator w/ isoPower 4252.560Low16-Lead SOIC $5.06
ADUM5404Digital Isolator w/ isoPower 4252.560Low16-Lead SOIC $5.06
ADUM6132isoPower integrated isolated high-side supply1--100-16-Lead SOIC $2.12
*Specs shown apply to the highest grade.
回到顶部