myAnalog_id
https://my.analog.com
https://registration.analog.com
Analog Devices
  • 查看购物车
  • myAnalog网站
  • 注册
  • 联络ADI
  • 参数搜索
  • 替换产品搜索
  • 主页
  •  >接口
  •  >数字隔离器
  • 保存到myAnalog  
  • 打印
  • 通过电子邮件发送本页
  • 接口
  • 数字隔离器
  • 电平转换器
  • RS-232接口
  • RS-485接口
  • 收发器
  • 产品分类
  • 所有应用
  • 设计工具和支持
  • 在线购买


iCoupler® Isolation Technology

Download the Presentation
(pdf, 1,687,552 bytes)

Table of Contents

Title Slide

iCoupler Technology - Advancing Beyond Optocouplers

ADuM140x Quad Isolator

Integration Benefits - 30-60% Cost/Size Reduction

Performance Benefits - Data Rate & Timing

Power Consumption Benefits - Up to 98% Reduction!

Ease-of-Use Benefits

Reliability Benefits

iCoupler Requirements Compliance

iCoupler Products are Extremely Immune to External Magnetic Fields

High Voltage Lifetime Evaluated via Accelerated Life Testing

iCoupler Products

Advancing Beyond Standard Isolation

Standard Isolators

The Need for Improved System-Level ESD Hardness

ADuM3xxx Products for System-Level ESD

5kV Isolators

ADuM1230 Isolated Half-Bridge Driver

ADuM125x Isolates I2C in One Component

Common Problem: How to Isolate Power?

isoPower Overview

Breakthrough Option for Isolating Power

ADuM524x: Dual Isolator with Integrated DC/DC Converter

Application Example: Data Acquisition

Application Example: RS-232 Interface

Application Example: Power Supply

iCoupler Resources

  • 保护隐私权和安全保密
  • myAnalog网站
  • 联络ADI
  • 网站引导图
  • 注册
  • 技术支持
  • 网站使用规定
© 1995-2008 Analog Devices, Inc. All Rights Reserved