电平转换器

ADI公司的电平转换器提供业界最具灵活性的电平转换解决方案。ADG3241系电平转换器通过创新的SEL引脚功能能够允许直接从3.3V到1.8V的向下电平转换,同时也允许双向数据传输。ADG3231系列允许从1.65V到3.6V宽范围的向上电平转换。ADG3308系列允许从1.2V到5.5V业界最宽范围的向上或向下电平转换,同时也允许双向数据传输。

Loading Selection Table Data. Please wait...

Processing request. Please wait.

帮助

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Level Translators

添加/移除参数













Part#
Results: 17
Data Rate (typ)t Prop Delay (typ)Bus Enable Time (typ)VCC 1 (V)Vcc 2 (V)ICC1 (Max)ICC2 (Max)PkgLeast # PinsTemp Range (°C)Product DescriptionPrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
  
sortDescending sortAscending
sortDescending sortAscending
  
sortDescending sortAscending
 
sortDescending sortAscending
ADG3123100kbps80nsn/aSingle(+25 to +30)-5V to -10V151µA1µATSSOP20-40 to 858-Channel, CMOS-Logic-to-High-Voltage Level Translator $2.33
ADG323130Mbps4nsn/aSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µASOT-236-40 to 85Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift $0.43
ADG323230Mbps3.5ns4nsSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µASOT-238-40 to 852:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift $0.53
ADG323330Mbps3.5ns4nsSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µAMSOP, SOT-238-40 to 85Low Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch $0.57
ADG330050Mbps5ns1µs1.15 - 5.51.65V - 5.5V5µA5µATSSOP20-40 to 85Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator $1.62
ADG330150Mbps6ns1µs1.15 - 5.51.65V - 5.5V1µA1µASC706-40 to 85Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator $0.47
ADG330860Mbps5ns1µs1.15 - 5.51.65V - 5.5V1µA1µACSP, TSSOP20-40 to 85Low Voltage 1.15 V to 5.5 V, 8-Channel, Bidirectional, Logic Level Translator $1.62
ADG330460Mbps5ns1µs1.15 - 5.51.65V - 5.5V1µA1µACSP, TSSOP14-40 to 85Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator $0.97
ADG3257933Mbps100ps5ns5-3n/a1µAn/aQSOP16-40 to 85High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch $0.60
ADG32451244Mbps225ps3.2ns2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5, Single(+2.3 to +3.6)n/a1µAn/aCSP, TSSOP20-40 to 852.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch $0.72
ADG32461244Mbps225ps3.2ns2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5n/a1µAn/aCSP, TSSOP24-40 to 852.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch $0.75
ADG32471244Mbps225ps3.2ns2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5n/a1µAn/aCSP, TSSOP40-40 to 852.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch $0.99
ADG32481.244Gbps225psn/a2.5 - 1.8, 3.3 - 2.5n/a1µAn/aSC706-40 to 852.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch in SC70 $0.57
ADG32491.244Gbps225psn/a2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5n/a0.2mAn/aSOT-238-40 to 852.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch $0.57
ADG32411500Mbps225ps3.2ns2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5n/a1µAn/aSC706-40 to 852.5V/3.3V, 1-Bit/2-Port, Level-Translating Bus Switch $0.44
ADG32421500Mbps225ps3.2ns2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5n/a1µAn/aSOT-238-40 to 852.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch $0.57
ADG32431500Mbps225ps3.2ns2.5 - 1.8, 3.3 - 2.5n/a1µAn/aSOT-238-40 to 852.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch $0.57
Sorted by Data Rate (Ascending)
Please scroll down to see more data.
回到顶部