AD22100: Voltage Output Temperature Sensor with Signal Conditioning
The AD221001 is a monolithic temperature sensor with on-chip signal conditioning. It can be operated over the temperature range -50°C to +150°C, making it ideal for use in numerous HVAC, ...More
1Protected by U.S. Patent Nos. 5030849 and 5243319.
AD22100: Voltage Output Temperature Sensor with Signal Conditioning
Product Description
The AD221001 is a monolithic temperature sensor with on-chip signal conditioning. It can be operated over the temperature range -50°C to +150°C, making it ideal for use in numerous HVAC, instrumentation and automotive applications.
The signal conditioning eliminates the need for any trimming, buffering or linearization circuitry, greatly simplifying the system design and reducing the overall system cost.
The output voltage is proportional to the temperature times the supply voltage (ratiometric). The output swings from 0.25 V at -50°C to +4.75 V at +150°C using a single +5.0 V supply.
Due to its ratiometric nature, the AD22100 offers a cost effective solution when interfacing to an analog-to-digital converter. This is accomplished by using the ADC's +5 V power supply as a reference to both the ADC and the AD22100 (See Figure 2 of the datasheet), eliminating the need for and cost of a precision reference.
- 产品数据手册 Rev C, 06/2004 (pdf 273kB)
- (关于数据手册)
Features
- 200°C Temperature Span
- Accuracy Better Than ±2% of Full Scale
- Linearity Better Than ±1% of Full Scale
- Temperature Coefficient of 22.5 mV/°C
- Output proportional to temperature x V+
- Single-supply Operation
- Reverse Voltage Protection
- Minimal Self Heating
- High Level, Low Impedance Output
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for AD22100
Voltage Output Temperature Sensor with Signal Conditioning
Functional Block Diagram for AD22100
| Part# | Sensor Output | Max Deg C Error Over Tmp | Supply Voltage Range | Temp Range(s) | Packages | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|
| AD590 | +1 µA/°K | 5.5 | +4V to +30V | -55 to +150 | FP-2, SOIC-8, TO-52 | $2.24 | 2-Terminal Temperature Transducer |
| AD597 | +10 mV/°C | 4 | +Vs to -Vs = 30Vmax | -55 to +125 | 10 lead TO-100, SOIC-8 | $2.78 | Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple |
| AD596 | +10 mV/°C | 4 | +Vs to -Vs = 30Vmax | -55 to +125 | 10 lead TO-100 | $7.25 | Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple |
| TMP17 | +1 µA/°K | 3.5 | +4V to +30V | -40 to +105 | SOIC-8 | $1.55 | Low Cost, Current Output Temperature Transducer |
| AD594 | +10 mV/°C | 3.5 | +4.5V to +5.5V | -55 to +125 | Cerdip-14, DIP-14, SBDIP-14 | $6.88 | I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples |
| TMP37 | +20 mV/°C | 3 | +2.7V to +5.5V | +5 to +100 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, +5°C to +100°C |
| TMP36 | +10 mV/°C | 3 | +2.7V to +5.5V | -40 to +125 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, -40°C to +125°C, |
| TMP35 | +10 mV/°C | 3 | +2.7V to +5.5V | +10 to +125 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, 10°C to 125°C. |
| AD22103 | +28 mV/°C | 2.5 | +2.7V to +3.6V | 0 to +100 | SOIC-8, TO-92 | $1.40 | Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning |
| AD22100 | +22.5 mV/°C | 2 | +4V to +6.5V | 0 to +100 | SOIC-8, TO-92 | $1.30 | Voltage Output Temperature Sensor w/ Signal Conditioning |
| AC2626 | +1 µA/°K | 1.7 | +4V to +30V | -55 to +150 | Stainless Steel Probe | - | AD590 Temperature Sensor Mounted in Stainless Steel Probe |
| AD595 | +10 mV/°C | 1 | +4.5V to +5.5V | -55 to +125 | Cerdip-14, SBDIP-14 | $6.88 | I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples |
| AD592 | +1 µA/°K | 0.4 | +4V to +30V | -25 to +105 | TO-92 | $1.91 | Current Output Precision IC Temperature Transducer |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD22100 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD22100AR | Prodn | 8 ld SOIC | 8 | Comm. | $ 2.72 | 11/28/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD22100AR-REEL | Prodn | 8 ld SOIC | 8 | Comm. | $ 2.72 | 11/28/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD22100AR-REEL7 | Prodn | 8 ld SOIC | 8 | Comm. | $ 2.72 | 11/28/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD22100ARZ | Prodn | 8 ld SOIC | 8 | Comm. | $ 2.60 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD22100ARZ-R7 | Prodn | 8 ld SOIC | 8 | Comm. | $ 2.60 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD22100ARZ-RL | Prodn | 8 ld SOIC | 8 | Comm. | $ 2.60 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD22100AT | Prodn | 3 ld TO-92 | 3 | Ind | $ 2.48 | 11/28/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD22100ATZ | Prodn | 3 ld TO-92 | 3 | Ind | $ 2.37 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD22100DF | Prodn | CHIPS OR DIE |