AD592: Current Output – Precision IC Temperature Transducer
The AD592 is a two terminal monolithic integrated circuit temperature transducer that provides an output current proportional to absolute temperature. For a wide range of supply voltages the ...More
AD592: Current Output – Precision IC Temperature Transducer
Product Description
The AD592 is a two terminal monolithic integrated circuit temperature transducer that provides an output current proportional to absolute temperature. For a wide range of supply voltages the transducer acts as a high impedance temperature dependent current source of 1 µA/K. Improved design and laser wafer trimming of the IC's thin film resistors allows the AD592 to achieve absolute accuracy levels and nonlinearity errors previously unattainable at a comparable price.
The AD592 can be employed in applications between -25°C and +105°C where conventional temperature sensors (i.e., thermistor, RTD, thermocouple, diode) are currently being used. The inherent low cost of a monolithic integrated circuit in a plastic package, combined with a low total parts count in any given application, make the AD592 the most cost effective temperature transducer currently available. Expensive linearization circuitry, precision voltage references, bridge components, resistance measuring circuitry and cold junction compensation are not required with the AD592.
Typical application areas include: appliance temperature sensing, automotive temperature measurement and control, HVAC (heating/ventilating/air conditioning) system monitoring, industrial temperature control, thermocouple cold junction compensation, board-level electronics temperature diagnostics, temperature readout options in instrumentation, and temperature correction circuitry for precision electronics. Particularly useful in remote sensing applications, the AD592 is immune to voltage drops and voltage noise over long lines due to its high impedance current output. AD592s can easily be multiplexed; the signal current can be switched by a CMOS multiplexer or the supply voltage can be enabled with a tri-state logic gate.
The AD592 is available in three performance grades: the AD592AN, AD592BN and AD592CN. All devices are packaged in a plastic TO-92 case rated from -45°C to +125°C. Performance is specified from -25°C to +105°C. AD592 chips are also available, contact the factory for details.
*Protected by Patent No. 4,123,698.
- 产品数据手册 Rev A, 07/1993 (pdf 302kB)
- (关于数据手册)
Features
- High Precalibrated Accuracy:
0.5°C max @ +25°C - Excellent Linearity: 0.15°C max (0°C to +70°C)
- Wide Operating Temperature Range:
-25°C to +105°C - Single Supply Operation: +4 V to +30 V
- Excellent Repeatability and Stability
- High Level Output: 1 µA/K
- Two Terminal Monolithic IC:
Temperature In/Current Out - Minimal Self-Heating Errors
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Typical Application Circuit for AD592
Current Output – Precision IC Temperature Transducer
Typical Application Circuit for AD592
| Part# | Sensor Output | Max Deg C Error Over Tmp | Supply Voltage Range | Temp Range(s) | Packages | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|
| AD590 | +1 µA/°K | 5.5 | +4V to +30V | -55 to +150 | FP-2, SOIC-8, TO-52 | $2.24 | 2-Terminal Temperature Transducer |
| AD597 | +10 mV/°C | 4 | +Vs to -Vs = 30Vmax | -55 to +125 | 10 lead TO-100, SOIC-8 | $2.78 | Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple |
| AD596 | +10 mV/°C | 4 | +Vs to -Vs = 30Vmax | -55 to +125 | 10 lead TO-100 | $7.25 | Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple |
| TMP17 | +1 µA/°K | 3.5 | +4V to +30V | -40 to +105 | SOIC-8 | $1.55 | Low Cost, Current Output Temperature Transducer |
| AD594 | +10 mV/°C | 3.5 | +4.5V to +5.5V | -55 to +125 | Cerdip-14, DIP-14, SBDIP-14 | $6.88 | I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples |
| TMP37 | +20 mV/°C | 3 | +2.7V to +5.5V | +5 to +100 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, +5°C to +100°C |
| TMP36 | +10 mV/°C | 3 | +2.7V to +5.5V | -40 to +125 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, -40°C to +125°C, |
| TMP35 | +10 mV/°C | 3 | +2.7V to +5.5V | +10 to +125 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, 10°C to 125°C. |
| AD22103 | +28 mV/°C | 2.5 | +2.7V to +3.6V | 0 to +100 | SOIC-8, TO-92 | $1.40 | Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning |
| AD22100 | +22.5 mV/°C | 2 | +4V to +6.5V | 0 to +100 | SOIC-8, TO-92 | $1.30 | Voltage Output Temperature Sensor w/ Signal Conditioning |
| AC2626 | +1 µA/°K | 1.7 | +4V to +30V | -55 to +150 | Stainless Steel Probe | - | AD590 Temperature Sensor Mounted in Stainless Steel Probe |
| AD595 | +10 mV/°C | 1 | +4.5V to +5.5V | -55 to +125 | Cerdip-14, SBDIP-14 | $6.88 | I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples |
| AD592 | +1 µA/°K | 0.4 | +4V to +30V | -25 to +105 | TO-92 | $1.91 | Current Output Precision IC Temperature Transducer |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD592 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD592ACHIPS | Prodn | CHIPS OR DIE | - | Comm. | $ 2.32 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD592AN | Prodn | 3 ld TO-92 | 3 | Ind | $ 2.00 | 11/28/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD592ANZ | Prodn | 3 ld TO-92 | 3 | Ind | $ 1.91 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD592BN | Prodn | 3 ld TO-92 | 3 | Ind | $ 6.24 | 11/28/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD592BNZ | Prodn | 3 ld TO-92 | 3 | Ind | $ 5.97 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD592CN | Prodn | 3 ld TO-92 | 3 | Ind | $ 8.94 | 11/28/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD592CNZ | Prodn | 3 ld TO-92 | 3 | Ind | $ 8.55 | 11/28/2008 |
Y
Material Declaration |