TMP17: Low Cost, Current Output Temperature Transducer
The TMP17 is a monolithic integrated circuit temperature transducer that provides an output current proportional to absolute temperature. For a wide range of supply voltages the transducer acts as a ...More
TMP17: Low Cost, Current Output Temperature Transducer
Product Description
The TMP17 is a monolithic integrated circuit temperature transducer that provides an output current proportional to absolute temperature. For a wide range of supply voltages the transducer acts as a high impedance temperature dependent current source of 1 µA/K. Improved design and laser wafer trimming of the IC's thin-film resistors allows the TMP17 to achieve absolute accuracy levels and nonlinearity errors previously unattainable at a comparable price.
The TMP17 can be employed in applications between -40°C to +105°C where conventional temperature sensors (i.e., thermistor, RTD, thermocouple, diode) are currently being used. Expensive linearization circuitry, precision voltage references, bridge components, resistance measuring circuitry and cold junction compensation are not required with the TMP17.
The TMP17 is available in a low cost SO-8 surface-mount package.
- 产品数据手册 Rev A, 01/2003 (pdf 213kB)
- (关于数据手册)
Features
- Operating Temperature Range: –40°C to +105°C
- Single-Supply Operation: 4 V to 30 V
- Excellent Repeatability and Stability
- High Level Output: 1 µA/K
- Monolithic IC: Temperature In/Current Out
- Minimal Self-Heating Errors
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for TMP17
Low Cost, Current Output Temperature Transducer
Functional Block Diagram for TMP17
| Part# | Sensor Output | Max Deg C Error Over Tmp | Supply Voltage Range | Temp Range(s) | Packages | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|
| AD590 | +1 µA/°K | 5.5 | +4V to +30V | -55 to +150 | FP-2, SOIC-8, TO-52 | $2.24 | 2-Terminal Temperature Transducer |
| AD597 | +10 mV/°C | 4 | +Vs to -Vs = 30Vmax | -55 to +125 | 10 lead TO-100, SOIC-8 | $2.78 | Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple |
| AD596 | +10 mV/°C | 4 | +Vs to -Vs = 30Vmax | -55 to +125 | 10 lead TO-100 | $7.25 | Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple |
| TMP17 | +1 µA/°K | 3.5 | +4V to +30V | -40 to +105 | SOIC-8 | $1.55 | Low Cost, Current Output Temperature Transducer |
| AD594 | +10 mV/°C | 3.5 | +4.5V to +5.5V | -55 to +125 | Cerdip-14, DIP-14, SBDIP-14 | $6.88 | I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples |
| TMP37 | +20 mV/°C | 3 | +2.7V to +5.5V | +5 to +100 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, +5°C to +100°C |
| TMP36 | +10 mV/°C | 3 | +2.7V to +5.5V | -40 to +125 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, -40°C to +125°C, |
| TMP35 | +10 mV/°C | 3 | +2.7V to +5.5V | +10 to +125 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, 10°C to 125°C. |
| AD22103 | +28 mV/°C | 2.5 | +2.7V to +3.6V | 0 to +100 | SOIC-8, TO-92 | $1.40 | Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning |
| AD22100 | +22.5 mV/°C | 2 | +4V to +6.5V | 0 to +100 | SOIC-8, TO-92 | $1.30 | Voltage Output Temperature Sensor w/ Signal Conditioning |
| AC2626 | +1 µA/°K | 1.7 | +4V to +30V | -55 to +150 | Stainless Steel Probe | - | AD590 Temperature Sensor Mounted in Stainless Steel Probe |
| AD595 | +10 mV/°C | 1 | +4.5V to +5.5V | -55 to +125 | Cerdip-14, SBDIP-14 | $6.88 | I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples |
| AD592 | +1 µA/°K | 0.4 | +4V to +30V | -25 to +105 | TO-92 | $1.91 | Current Output Precision IC Temperature Transducer |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
TMP17 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| TMP17FS | Prodn | 8 ld SOIC | 8 | Ind | $ 2.69 | 11/28/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| TMP17FSZ | Prodn | 8 ld SOIC | 8 | Ind | $ 2.57 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| TMP17FSZ-RL | Prodn | 8 ld SOIC | 8 | Ind | - | 01/16/2009 |
Y
Material Declaration |
联络ADI | Add To Cart |
| TMP17GS | Prodn | 8 ld SOIC | 8 | Ind | $ 1.79 | 11/28/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| TMP17GS-REEL | Obs | 8 ld SOIC | 8 | Ind | - | - |
N
Material Declaration |
联络ADI | 联络ADI |
| TMP17GSZ | Prodn | 8 ld SOIC | 8 | Ind | $ 1.71 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| TMP17GSZ-RL | Prodn | 8 ld SOIC | 8 | Ind | - | 01/16/2009 |
Y
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃

Close