模拟和数字温度传感器

ADI公司提供种类齐全的模拟温度传感器和数字温度传感器。如果需要简单的电压或电流输出功能,请选用ADI公司的模拟温度传感器。与传统的常见温度传感器不同,这些模拟温度传感器无需微调、缓冲和线性化电路,因此节省了成本和不必要的电路设计。ADI公司还有可供选择的多种带I2C, SPI, 占空比和跳变点接口的高精度、低成本的数字温度传感器。其中有一些数字温度传感器还集成了数模转换器(DAC)、模数转换器(ADC)、基准电压源和极限报警寄存器,以满足更复杂的系统设计应用要求。

由此可见,该系列种类齐全的温度传感器具有在多种应用中被广泛使用的多样性。

Loading Selection Table Data. Please wait...

Processing request. Please wait.

帮助

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Analog Temperature Sensors

添加/移除参数









Part#
Results: 13
25°C Temp Error (Deg C)Sensor OutputSupply Voltage RangeSupply Current (max)Temp Range(s)PackagesPrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
 
sortDescending sortAscending
sortDescending sortAscending
  
sortDescending sortAscending
Filter by value






 
TMP17±2.5+1 µA/°K+4V to +30V305µA-40 to +105SOIC-8 $1.55
AD22103±2.5+28 mV/°C+2.7V to +3.6V600µA0 to +100SOIC-8, TO-92 $1.40
AD590±2.5+1 µA/°K+4V to +30Vn/a-55 to +150FP-2, SOIC-8, TO-52 $2.24
AD22100±2+22.5 mV/°C+4V to +6.5V500µA0 to +100SOIC-8, TO-92 $1.30
TMP37±2+20 mV/°C+2.7V to +5.5V50µA+5 to +100SOIC-8, SOT23-5, TO-92 $0.45
AD594±1+10 mV/°C+4.5V to +5.5V300µA-55 to +125Cerdip-14, DIP-14, SBDIP-14 $6.88
AD595±1+10 mV/°C+4.5V to +5.5V300µA-55 to +125Cerdip-14, SBDIP-14 $6.88
TMP36±1+10 mV/°C+2.7V to +5.5V50µA-40 to +125SOIC-8, SOT23-5, TO-92 $0.45
TMP35±1+10 mV/°C+2.7V to +5.5V50µA+10 to +125SOIC-8, SOT23-5, TO-92 $0.45
AC2626±0.5+1 µA/°K+4V to +30V298.2µA-55 to +150Stainless Steel Probe**
AD592±0.3+1 µA/°K+4V to +30Vn/a-25 to +105TO-92 $1.91
AD596n/a+10 mV/°C+Vs to -Vs = 30Vmax300µA-55 to +12510 lead TO-100 $7.25
AD597n/a+10 mV/°C+Vs to -Vs = 30Vmax300µA-55 to +12510 lead TO-100, SOIC-8 $2.78
Sorted by 25 Deg C Temperature Error, Descending
Please scroll down to see more data.
回到顶部