ADM8843: Four White LED Backlight Driver
The ADM8843 uses charge pump technology to provide the power to drive up to four LEDs. The LEDs are used for back-lighting a color LCD display that has regulated constant current for uniform ...More
ADM8843: Four White LED Backlight Driver
Product Description
The ADM8843 uses charge pump technology to provide the power to drive up to four LEDs. The LEDs are used for back-lighting a color LCD display that has regulated constant current for uniform brightness intensity. The main display can use up to three LEDs, and the sub display uses one LED. The CTRL1 and CTRL2 digital input control pins control the shutdown opera-tion and the brightness of the main and sub displays.
To maximize power efficiency, the charge pump can operate in 1×, 1.5×, or 2× mode. The charge pump automatically switches among 1×/1.5×/2× modes, based on the input voltage, to maintain sufficient drive for the LED anodes at the highest power efficiency.
Improved brightness matching of the LEDs is achieved by a feedback pin that senses individual LED current with a typical matching accuracy of 0.3%.
Applications
Data Sheet, Rev. A, 12/06
- 产品数据手册 Rev A, 12/2006 (pdf 372kB)
- (关于数据手册)
Features
- Drives 4 LEDs from a 2.6 V to 5.5 V (Li-Ion) input supply
- 1×/1.5×/2× fractional charge pump to maximize power efficiency
- Up to 88% power efficiency over Li-Ion range
- Powers main and sub display LEDs with individual shutdown
- 0.3% typical LED current matching
- Package footprint only 9 mm2 (3 mm × 3 mm)
- Package height only 0.55 mm
- Low power shutdown mode
- Shutdown function
- Soft start limiting in-rush current
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADM8843
Four White LED Backlight Driver
Functional Block Diagram for ADM8843
ADP5520 - 带I/O扩展功能的背光驱动器
ADP3650 - Dual Bootstrapped, 12V MOSFET Driver with Output Disable
ADP5501 - Programmable Current Backlight Driver with Ambient Light Sensor Input
ADP5588 - Keypad I/O Expander
| Part# | Input Voltage Range (Vcc) | Vout Adjust Options | Iout (max) (mA) | Switching Frequency (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM8843 | 2.6 to 5.5V | - | 20 | 1.5 | 16-LFCSP | $0.50 |
| ADM8845 | 2.6 to 5.5V | - | 30 | - | 16-LFCSP | $0.71 |
| ADP1610 | 2.5 to 5.5 V | Vin to 12 V | 1.2 | 1.2 | 8-MSOP | $1.12 |
| ADP1611 | 2.5 to 5.5 V | Vin to 20 V | 1.2 | 1.2 | 8-MSOP | $1.20 |
| ADP1653 | 2.75 to 5.5 V | - | 500 | 1.2 | 16-LFCSP | $1.47 |
| ADP5520 | 2.27 to 5.5 V | - | 30 | 1 | - | $1.66 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM8843 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM8843ACPZ-REEL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $ 0.50 | 11/28/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM8843ACPZ1-R7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $ | 11/28/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM8843EB-EVALZ | Prodn | EVALUATION BOARDS | - | TBD | $ | 11/28/2008 | Y | 联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close