ADM8845:  Charge Pump Driver for 6 White LED LCD Backlights

The ADM8845 provides the power required to drive up to 6 white LEDs from a 2.6 V to 5.5 V (li-ion) input supply, using charge pump technology. The white LEDs are used for backlighting a color LCD ...More

For more information on the ADM8845, contact the Supervisory-Interface Product Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

ADM8845:  Charge Pump Driver for 6 White LED LCD Backlights

Product Description

The ADM8845 provides the power required to drive up to 6 white LEDs from a 2.6 V to 5.5 V (li-ion) input supply, using charge pump technology. The white LEDs are used for backlighting a color LCD display. To maximize power efficiency, a charge pump that can operate in either of a 1x, 1.5x or 2x mode is used. The Charge Pump automatically switches between 1x/1.5x/2x modes based on the input voltage, to maintain correct output levels at a high power efficiency.

Improved brightness matching of the white LEDs is achieved by the use of a feedback pin to sense each individual LED current with a maximum matching accuracy of 1% and ISET to ILED maximum matching of 1%.

The ADM8845 provides two digital input control pins, CTRL1 and CTRL2, which control the shutdown operation and the brightness of the LEDs. The LEDs are arranged into two groups, main and sub display options, the main display refers to 4 of the 6 LEDs (FB1 -FB4) and the sub display refers to the remaining 2 LEDs (FB5 - FB6). Brightness control of the white LEDs can be achieved with a digital PWM signal applied to CTRL1 and/or CTRL2 to provide brightness control on the main and/or sub displays. The duty cycle of the applied digital PWM signal determines the brightness of the backlight white LEDs. Also brightness control of the white LEDs can be controlled using a DC voltage or a PWM signal applied to the ISET pin with a few external components added.

The ADM8845 also has soft-start circuitry to limit inrush current flow at power up.

The ADM8845 is fabricated using CMOS technology for minimal power consumption. The part is packaged in a 16-pin LFCSP package.

Features

  • Drives 6 White LEDs from a 2.6 V to 5.5 V (li-ion) Input Supply
  • 1x/1.5x/2x Fractional Charge Pump to Maximise Power Efficiency
  • 1% LED Current Matching (Max Error)
  • Up to 88% Power Efficiency
  • Powers Main and Sub Displays LEDs
  • Package Footprint only 9mm2 (3mm x 3mm)
  • Package Height only 0.9mm
  • Low Power Shutdown Mode
  • Shutdown Function
  • Soft-start limiting inrush current

Diagrams

ADM8845 Diagram
Functional Block Diagram for ADM8845

技术指标

Package 16-LFCSP
Product Description Charge Pump Driver for 6 White LED LCD Backlights
Input Voltage Range (Vcc) 2.6 to 5.5V
Base Drive (mA) n/a
Efficency (%) 88%
LED # 6
Frequency Range 0.1 to 200 kHZ

浏览其他的产品

ADP5501 - Programmable Current Backlight Driver with Ambient Light Sensor Input

ADP3650 - Dual Bootstrapped, 12V MOSFET Driver with Output Disable

ADP5588 - Keypad I/O Expander

ADP5520 - 带I/O扩展功能的背光驱动器

订阅新产品资料
Part# Input Voltage Range (Vcc) Vout Adjust Options Iout (max) (mA) Switching Frequency (MHz) Package Price* (1000-4999)
ADM8843 2.6 to 5.5V - 20 1.5 16-LFCSP $0.50
ADM8845 2.6 to 5.5V - 30 - 16-LFCSP $0.71
ADP1610 2.5 to 5.5 V Vin to 12 V 1.2 1.2 8-MSOP $1.12
ADP1611 2.5 to 5.5 V Vin to 20 V 1.2 1.2 8-MSOP $1.20
ADP1653 2.75 to 5.5 V - 500 1.2 16-LFCSP $1.47
ADP5520 2.27 to 5.5 V - 30 1 - $1.66

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

价格、封装以及购买

Help

产品型号
产品型号是指能够购买或者索取样片的某类产品的具体型号。

产品状态
产品状态指该产品当前的生存周期。它指下面四个阶段之一:
  • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
  • 生产:该产品型号目前已在生产,可以购买和索取样片。
  • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
  • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
封装说明
这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

欲详细了解封装图和化学成份请访问:  封装网页

引脚数
引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

温度范围
这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
  • 民用温度范围:0 ºC~+70 ºC
  • 军用温度范围:-55ºC ~+125ºC
  • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
  • 汽车工作温度范围:-40 ℃~ +125 ℃
报价
这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

无铅封装产品
ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

浏览代理商名单