ADP1610: 1.2 MHz DC-DC Step-Up Switching Converter
The ADP1610 is a dc-to-dc step-up switching converter with an integrated 1.2 A, 0.2 Ω power switch capable of providing an output voltage as high as 12 V. With a package height of less that 1.1 mm, ...More
ADP1610: 1.2 MHz DC-DC Step-Up Switching Converter
Product Description
The ADP1610 is a dc-to-dc step-up switching converter with an integrated 1.2 A, 0.2 Ω power switch capable of providing an output voltage as high as 12 V. With a package height of less that 1.1 mm, the ADP1610 is optimal for space-constrained applications such as portable devices or thin film transistor (TFT) liquid crystal displays (LCDs).
The ADP1610 operates in pulse-width modulation (PWM) current mode with up to 92% efficiency. Adjustable soft start prevents inrush currents at startup. The pin-selectable switching frequency and PWM current-mode architecture allow excellent transient response, easy noise filtering, and the use of small, cost-saving external inductors and capacitors.
The ADP1610 is offered in the Pb-free 8-lead MSOP and operates over the temperature range of −40°C to +85°C.
- 产品数据手册 Rev 0, 10/2004 (pdf 939kB)
- (关于数据手册)
Features
- Fully Integrated 1.2 A , 0.2 Ω, Power Switch
- Pin-selectable 700 kHz or 1.2 MHz PWM Frequency
- 92% Efficiency
- Adjustable Output Voltage up to 12 V
- 3% Output Regulation Accuracy
- Adjustable Soft Start
- Input Undervoltage Lockout
- MSOP 8-lead Package
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADP1610
1.2 MHz DC-DC Step-Up Switching Converter
Functional Block Diagram for ADP1610
ADP5501 - Programmable Current Backlight Driver with Ambient Light Sensor Input
ADP5520 - 带I/O扩展功能的背光驱动器
ADP3650 - Dual Bootstrapped, 12V MOSFET Driver with Output Disable
ADP5588 - Keypad I/O Expander
| Part# | Input Voltage Range (Vcc) | Vout Adjust Options | Iout (max) (mA) | Switching Frequency (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM8843 | 2.6 to 5.5V | - | 20 | 1.5 | 16-LFCSP | $0.50 |
| ADM8845 | 2.6 to 5.5V | - | 30 | - | 16-LFCSP | $0.71 |
| ADP1610 | 2.5 to 5.5 V | Vin to 12 V | 1.2 | 1.2 | 8-MSOP | $1.12 |
| ADP1611 | 2.5 to 5.5 V | Vin to 20 V | 1.2 | 1.2 | 8-MSOP | $1.20 |
| ADP1653 | 2.75 to 5.5 V | - | 500 | 1.2 | 16-LFCSP | $1.47 |
| ADP5520 | 2.27 to 5.5 V | - | 30 | 1 | - | $1.66 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP1610 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP1610-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $ 60.00 | 11/28/2008 | Y | 联络ADI | Add To Cart |
| ADP1610ARMZ-R7 | Prodn | 8 ld MSOP | 8 | Ind | $ 1.12 | 11/28/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close