ADP5520: 带I/O扩展功能的背光驱动器
ADP5520是一款通用单芯片白光LED背光驱动器,支持用户可配置的I/O扩展功能。这款器件能够满足翻盖式或滑盖手机对背光照明、I/O信号传递和检测、辅助LED照明,以及键区功能的需要。ADP5520集成了I2C®兼容串行接口与单线中断,可以大幅减少手机转轴/滑轨处用于连接基带处理器的导线数量。
ADP5520能够检测环境亮度,并相应调节背光亮度,从而延长电池寿命。
...MoreADP5520: 带I/O扩展功能的背光驱动器
Product Description
ADP5520是一款通用单芯片白光LED背光驱动器,支持用户可配置的I/O扩展功能。这款器件能够满足翻盖式或滑盖手机对背光照明、I/O信号传递和检测、辅助LED照明,以及键区功能的需要。ADP5520集成了I2C®兼容串行接口与单线中断,可以大幅减少手机转轴/滑轨处用于连接基带处理器的导线数量。
ADP5520能够检测环境亮度,并相应调节背光亮度,从而延长电池寿命。
一旦配置完成,ADP5520就能够在没有主处理器干预的情况下,控制翻盖式/滑盖手机的背光密度、开/关定时、亮度降低和亮度渐变,因此可以极大的节省电池功耗。
ADP5588 - Keypad I/O Expander
ADP5501 - Programmable Current Backlight Driver with Ambient Light Sensor Input
ADP3650 - Dual Bootstrapped, 12V MOSFET Driver with Output Disable
ADP5520 - 带I/O扩展功能的背光驱动器
| Part# | Input Voltage Range (Vcc) | Vout Adjust Options | Iout (max) (mA) | Switching Frequency (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM8843 | 2.6 to 5.5V | - | 20 | 1.5 | 16-LFCSP | $0.50 |
| ADM8845 | 2.6 to 5.5V | - | 30 | - | 16-LFCSP | $0.71 |
| ADP1610 | 2.5 to 5.5 V | Vin to 12 V | 1.2 | 1.2 | 8-MSOP | $1.12 |
| ADP1611 | 2.5 to 5.5 V | Vin to 20 V | 1.2 | 1.2 | 8-MSOP | $1.20 |
| ADP1653 | 2.75 to 5.5 V | - | 500 | 1.2 | 16-LFCSP | $1.47 |
| ADP5520 | 2.27 to 5.5 V | - | 30 | 1 | - | $1.66 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP5520 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP5520-EVALZ | 联络ADI | EVALUATION BOARDS | - | Ind | $ | 11/28/2008 | Y | 联络ADI | 联络ADI |
| ADP5520ACPZ-RL | Prodn | 24 | Ind | $ 1.66 | 11/28/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close