ADP130: 350 mA,低输入电压,低静态电流,CMOS线性稳压器
ADP130是一款低静态电流、低压降线性稳压器。它可工作在双电源模式下,输入电压能低至1.2V,输出电流高达350 mA。在100 mA 负载下仅有17 mV的低压降,有助于提高效率,使器件在更宽的输入电压范围下工作。
与单电源解决方案相比,双电源解决方案通常能够提高转换效率,这是因为其可以利用较高的VBIAS电源为器件供电,而利用较低的VIN电源为负载提供电流,器件的功耗因此得以 ...More
ADP130: 350 mA,低输入电压,低静态电流,CMOS线性稳压器
Product Description
ADP130是一款低静态电流、低压降线性稳压器。它可工作在双电源模式下,输入电压能低至1.2V,输出电流高达350 mA。在100 mA 负载下仅有17 mV的低压降,有助于提高效率,使器件在更宽的输入电压范围下工作。
与单电源解决方案相比,双电源解决方案通常能够提高转换效率,这是因为其可以利用较高的VBIAS电源为器件供电,而利用较低的VIN电源为负载提供电流,器件的功耗因此得以降低。ADP130经过优化,仅需小型1 μF陶瓷电容即可稳定工作,它在极小的电路板面积内提供良好的瞬态性能。
ADP130提供31种固定输出电压选项:
- 0.80 V~2.00 V,步进50 mV
- 1.875 V,2.25 V,2.50 V,2.775 V,2.80 V,以及3.0 V
ADP130的内部软启动时间为200 µs(典型值)。短路保护与过热保护电路能防止器件在不利条件下受到损害。ADP130采用5引脚微型TSOT封装,可以满足各种便携式电源应用的需求。
应用
Data Sheet, Rev. 0, 8/08
特性
- 最大输出电流:350 mA
- 输入电源电压范围
VBIAS = 2.3 V ~ 5.5 V
VIN = 1.2 V ~ 3.6 V
2.3 V < VIN < 3.6 V, VIN可连接至VBIAS - 极低压降:17 mV(100 mA负载)
- 低静态电流:25 µA(空载)
- 低关断电流:< 1 µA
- 精度:±1% @ 25°C
- 出色的PSRR性能:70 dB @ 10 kHz
- 出色的负载/线瞬态响应
- 经过优化,仅需小型1 µF陶瓷电容即可稳定工作
- 限流与过热保护
- 逻辑控制使能
- 5引脚TSOT封装
技术指标
| Vout Preset Voltages (V) | 31 Options 0.8 to 3V |
| Vin Range (Vmin to Vmax) | 1.2 to 3.6 |
| Iout (max) | 350mA |
| Supply Current (max) | 220µA |
| V-dropout@Rated Iout (mV) | 70mV |
| Tot Accuracy (±%) | 3% |
| Package | TSOT-5 |
| # of Outputs | 1 |
| Line Regulation | 1mV/V |
| Load Regulation | 1µV/mA |
| Shutdown | Yes |
| Operating Temp Range | -40 to +125 |
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP120 | 16 Presets From 1.2-3.3V | n/a | 100mA | 2.3 to 5.5 | 35µA | 60mV to 80mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 100 mA, Low Quiescent Current, CMOS Linear Regulator | +2.3 to +5.5 | -40 to +125 | $0.26 |
| ADP121 | 16 Presets From 1.2-3.3V | n/a | 150mA | 2.5 to 5.5 | 40µA | 90mV to 120mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | +2.3 to +5.5 | -40 to +125 | $0.27 |
| ADP130 | 31 Presets From 0.8-3.0V | n/a | 350mA | 1.2 to 3.6 | 220µA | 70mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator | +1.2 to +3.6 | -40 to +125 | $0.33 |
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1740 | 7 Presets--0.75 to 2.5V | n/a | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1741 | n/a | 0.75V to 3.0V | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1752 | 7 Presets--0.75 to 2.5V | n/a | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1753 | n/a | 0.75V to 3.0V | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin, Adjustable-Vout LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1754 | 7 Presets--0.75 to 2.5V | n/a | 1.2A | 1.6 to 3.6 | 1.4mA | 200mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 1.2A, Low-Vin, Low Dropout Linear Regulator | +1.6 to +3.6 | -40 to +125 | $0.95 |
| ADP1755 | n/a | 0.75V to 3.0V | 1.2A | 1.6 to 3.6 | 1.4mA | 200mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 1.2A, Low-Vin, Adjustable-Vout Low Dropout Linear Regulator |