开关电容变换器
电荷泵电路通常利用电容器作为储能元件从低电压输入产生提高的电压输出。这样可以用5V的输入电压产生10V甚至15V的输出电压。提供这样升高的电压在许多低电压应用中(例如,笔记本计算机、手机电缆和手机显示面板)起着关键性的作用。Analog Devices, Inc.(简称ADI)提供许多创新的电荷泵解决方案,例如,用于3V应用中完全符合RS232标准的设备(使用我们的3倍压结构),提高电池供电应用的功率效率的Green Idle模式,以及用于手机背光显示的大电流输出电荷泵。
Loading Selection Table Data. Please wait...
Processing request. Please wait.
帮助
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 7
| Input Voltage (V) | Vout Preset (V) | Iout | Power Efficiency (%) | Supply Current (max) | Boost | Inverter | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | ||||||||
|
Filter by value
|
|
| ||||||
| ADM660 | 1.5 - 7 | -Vin or 2*Vin | 100mA | 80 | 4.5mA | Y | Y |
$ |
| ADM8660 | 1.5 - 7 | -Vin | 100mA | 80 | 4.5mA | --- | Y |
$ |
| ADM8828 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | --- | Y |
$ |
| ADM8829 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | --- | Y |
$ |
| ADM8832 | 2.6 - 3.6 | +5.1/+15.3/-10.3 | 5mA | 90 | 400µA | Y | Y |
$ |
| ADM8839 | 2.6 - 3.6 | +5/+15/-15 | 8mA | 82 | 500µA | Y | Y |
$ |
| ADP3605 | 3-6v | -3v/adj | 120mA | n/a | 6mA | --- | Y |
$ |
Sorted by Input Voltage
Please scroll down to see more data.
回到顶部