ADP2106: 1.5 Amp Synchronous, Step-Down DC-to-DC Converter
The ADP2105/ADP2106/ADP2107 are low quiescent current, synchronous, step-down dc-to-dc converters in a compact 4 mm × 4 mm LFCSP_VQ package. At medium to high load currents, these devices use a ...More
The ADIsimPower Voltage Regulator Design Tool produces ready-to-go designs optimized for efficiency, space, cost, or part count.
The ADP210x Switching Regulator portion of ADIsimPower can be downloaded as a stand-alone Excel-based tool.
ADP2106: 1.5 Amp Synchronous, Step-Down DC-to-DC Converter
Product Description
The ADP2105/ADP2106/ADP2107 are low quiescent current, synchronous, step-down dc-to-dc converters in a compact 4 mm × 4 mm LFCSP_VQ package. At medium to high load currents, these devices use a current-mode, constant-frequency pulse-width modulation (PWM) control scheme for excellent stability and transient response. To ensure the longest battery life in portable applications, the ADP2105/ADP2106/ADP2107 use a pulse frequency modulation (PFM) control scheme under light load conditions that reduces switching frequency to save power.
The ADP2105/ADP2106/ADP2107 run from input voltages of 2.7 V to 5.5 V, allowing single Li+/Li− polymer cell, multiple alkaline/NiMH cells, PCMCIA, and other standard power sources. The output voltage of ADP2105/ADP2106/ADP2107-ADJ is adjustable from 0.8 V to the input voltage, whereas the ADP2105/ADP2106/ADP2107-xx are available in preset output voltage options of 3.3 V, 1.8 V, 1.5 V, and 1.2 V. Each of these variations is available in three maximum current levels, 1 A (ADP2105), 1.5 A (ADP2106), and 2 A (ADP2107). The power switch and synchronous rectifier are integrated for minimal external part count and high efficiency. During logic-controlled shutdown, the input is disconnected from the output, and it draws less than 0.1 μA from the input source. Other key features include undervoltage lockout to prevent deep battery discharge and programmable soft start to limit inrush current at startup.
Applications
Data Sheet, Rev. A, 3/07
- 产品数据手册 Rev C, 09/2008 (pdf 1162kB)
- (关于数据手册)
设计工具
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
Features
- Extremely high 97% peak efficiency
- Internal primary and synchronous switches
- Fixed Frequency, Peak Current-Mode PWM at medium and high loads
- PFM operation at light loads for high efficiency
- Ultralow quiescent current: 30μA (max)
- Internally Set Current Limit
- Internal Thermal Protection
- 0.1 μA shutdown supply current (typ)
- Maximum duty cycle 100%
- Smoothly transitions into low dropout (LDO) mode
- Small 16-lead 4 mm × 4 mm LFCSP_VD package
- Optimized for small ceramic output capacitors
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Typical Application Circuit for ADP2106
1.5 Amp Synchronous, Step-Down DC-to-DC Converter
其它用于______的图表 ADP2106
1.5 Amp Synchronous, Step-Down DC-to-DC Converter
ADP2106 Pin Configuration
Typical Application Circuit for ADP2106
ADP2504 - 600 mA/1000 mA,2.5 MHz降压-升压式DC-DC转换器
ADP2108 - Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter
ADP2503 - 600 mA,2.5 MHz降压-升压式DC-DC转换器
| Part# | Vin Range | Vout Preset Summary | Vout Adj Options | Iout (max) | Isw (Peak) | Supply Current (max) | Switching Frequency | Step Down | Step Up | Inverting | Pkg | Product Description | Price* (1000-4999) | Pos Supply |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1111 | 2V-30V | 3 Options/3.3V-12V | 1.2V to 30V, 1.2V to Vin | 1.5A | 1.5A | 110µA | 70 kHz | Yes | Yes | Yes | Plastic DIP-8, SOIC-8 | Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V | $2.05 | +2 to +30 |
| ADP2108 | 2.3V-5.5V | 11 Options/1V-3.3V | --- | 0.6A | 1.3A | 19µA | 3 MHz | Yes | Yes | No | WLCSP-5 | 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter | $0.80 | +2.3 to +5.5 |
| ADP2504 | 2.3V-5.5V | 6 Options/2.8V-5V | --- | 1A | 1.3A | 38µA | 2.5 MHz | Yes | Yes | No | LFCSP-10 | 1 Ampere, 2.5 MHz Buck-Boost DC-to-DC Converter | $1.40 | +2.3 to +5.5 |
| ADP1611 | 2.5V-5.5V | - | Vin to 20V | 1.2A | 1.2A | 600µA | 1.2 MHz | - | Yes | - | MSOP-8 | 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter | $1.20 | +2.5 to +5.5 |
| ADP1610 | 2.5V-5.5V | - | Vin to 12V | 1.2A | 1.2A | 600µA | 700 kHz or 1.2 MHz | No | Yes | No | MSOP-8 | 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch | $1.12 | +2.5 to +5.5 |
| ADP2102 | 2.7V-5.5V | 8 Options/0.8V-1.875V | 0.8V to 3.3V | 0.6A | 1A | 99µA | 3 MHz | Yes | No | No | LFCSP-8 | 3 MHz Synchronous Step-Down DC-to-DC Converter | $1.23 | +2.7 to +5.5 |
| ADP3051 | 2.7V-5.5V | --- | 0.8V to 5.5V | 0.5A | 1A | 300µA | 550 kHz | Yes | No | No | MSOP-8 | 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier | $2.65 | +2.7 to +5.5 |
| ADP2105 | 2.7V-5.5V | 4 Options/1.2V-3.3V | 0.8V to Vin | 1A | 1.5A | 30µA | 1.2 MHz | Yes | No | No | LFCSP-16 | 1A Synchronous Step-Down DC-DC Converter | $1.13 | +2.7 to +5.5 |
| ADP2106 |