ADM4073: Low Cost, Voltage Output, High-side Current Sense Amplifier
The ADM4073 is a low-cost, high-side current-sense amplifier, and features a voltage output that does not require gain setting resistors. This makes it ideal for small portable applications such as ...More
ADM4073: Low Cost, Voltage Output, High-side Current Sense Amplifier
Product Description
The ADM4073 is a low-cost, high-side current-sense amplifier, and features a voltage output that does not require gain setting resistors. This makes it ideal for small portable applications such as cell phones, notebook computers, PDAs, and other systems where current monitoring is crucial. High-side current monitoring ensures the ground path is not interrupted making the ADM4073 particularly useful in rechargeable battery powered systems and the wide 1.8MHz bandwidth makes it suitable for use inside battery-charger control loops. The input common-mode range of +2V to +28V is independent of the supply voltage.
The combination of three gain versions and a selectable external-sense resistor sets the full-scale current reading. The ADM4073 offers a high level of integration, resulting in a simple and compact current-sense solution.
The ADM4073 operates from a +3V to +28V single supply and draws only 0.5mA of supply current. This device is specified over the automotive operating temperature range (-40°C to +125°C) and is available in a 6-pin SOT-23 package.
Features
- Low-Cost, Compact, Current-Sense Solution
- Three Gain Versions Available:
+20V/V (ADM4073T)
+50V/V (ADM4073F)
+100V/V (ADM4073H) - ±1.0° Full-Scale Accuracy
- 500µA Supply Current
- Wide 1.8MHz Bandwidth
- +3V to +28V Operating Supply
- Wide +2V to +28V Common-Mode Range Independent of Supply Voltage
- Operates from -40°C to +125°C
- Available in a 6-Pin SOT-23 Package
- Pin for Pin Compatible with MAX4073
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADM4073
Low Cost, Voltage Output, High-side Current Sense Amplifier
其它用于______的图表 ADM4073
Low Cost, Voltage Output, High-side Current Sense Amplifier
Pin Configuration for ADM4073
Functional Block Diagram for ADM4073
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.62 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.70 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.78 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.84 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.51 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.37 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.51 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.37 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to +125 | SOIC | $1.81 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | SOT | $0.81 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -40 to +125 | MSOP | $0.93 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | MSOP | $2.01 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | MSOP | $0.76 |
| AD8215 | -2 to 65 | 450 | 100 |