AD210: Precision, Wide Bandwidth 3-Port Isolation Amplifier
The AD210 is the latest member of a new generation of low cost, high performance isolation amplifiers. This three-port, wide bandwidth isolation amplifier is manufactured with face-mounted componen ...More
For information on accessories for the AD210, please visit the AC1059 product page.
AD210: Precision, Wide Bandwidth 3-Port Isolation Amplifier
Product Description
The AD210 is the latest member of a new generation of low cost, high performance isolation amplifiers. This three-port, wide bandwidth isolation amplifier is manufactured with face-mounted components in an automated assembly process. The AD210 combines design expertise with state-of-the-art manufacturing technology to produce an extremely compact and economical isolator whose performance and abundant user features far exceed those offered in more expensive devices.
The AD210 provides a complete isolation function with both signal and power isolation supplied via transformer coupling internal to the module. The AD210's functionally complete design, powered by a single +15 V supply, eliminates the need for an external DC/DC converter, unlike optically coupled isolation devices. The true three-port design structure permits the AD210 to be applied as an input or output isolator, in single or multichannel applications. The AD210 will maintain its high performance under sustained common-mode stress.
Providing high accuracy and complete galvanic isolation, the interrupts ground loops and leakage paths, and rejects common-mode voltage and noise that may otherwise degrade measurement accuracy. In addition, the AD210 provides protection from fault conditions that may cause damage to other sections of a measurement system.
Applications
Features
- High CMV Isolation: 2500 V rms Continuous
±3500 V Peak Continuous - Small Sive: 1.00" x 2.10" x 0.350"
- Three-Port Isolation: Input, Output, and Power
- Low Nonlinearity: ±0.012% max
- Wide Bandwidth: 20kHz
Full-Power (-3 dB)
- Low Gain Drift: ±25 ppm/°C max
- High CMR: 120 dB (G = 100 V/V)
- Isolated Power: ±15 V @ ±5 mA
- Uncommitted Input Amplifier
| Part# | # Ports/Ch | Supply Voltage (V) | Supply Current (max) | Isolation Voltage (Vrms) | Bandwidth G = 1 (kHz) | Gain | Input Range (V) | Nonlinearity (%) | Output Amplifier | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD202 | 2 | +15 | 5 | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $29.82 |
| AD203 | 2 | +15 | 20 | 1500 | 10 | 1 to 10 | ±10 | 0.025 | X | $91.37 |
| AD204 | 2 | n/a | n/a | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $26.82 |
| AD208 | 2 | n/a | n/a | 1500 | 4 | 1 to 1000 | ±5 | 0.0125 | - | $72.93 |
| AD210 | 3 | +15 | 50 | 2500 | 20 | 1 to 100 | ±10 | 0.012 | X | $46.52 |
| AD215 | 2 | ±15 | 40 | 1500 | 120 | 1 to 100 | ±10 | 0.01 | X | $44.05 |
| AD260 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $29.67 |
| AD261 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $25.85 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD210 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD210AN | Prodn | 12 ld PDIP (For AD210) | 12 | Ind | $ 53.63 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD210BN | Prodn | 12 ld PDIP (For AD210) | 12 | Ind | $ 64.58 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD210JN | Prodn | 12 ld PDIP (For AD210) | 12 | Ind | $ 48.16 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close