AD215: 120 kHz Bandwidth, Low Distortion, Isolation Amplifier
The AD215 is a high speed input isolation amplifier designed to isolate and amplify wide bandwidth analog signals. The innovative circuit and transformer design of the AD215 ensures wide-band ...More
AD215: 120 kHz Bandwidth, Low Distortion, Isolation Amplifier
Product Description
The AD215 is a high speed input isolation amplifier designed to isolate and amplify wide bandwidth analog signals. The innovative circuit and transformer design of the AD215 ensures wide-band dynamic characteristics while preserving key dc performance specifications.
The AD215 provides complete galvanic isolation between the input and output of the device including the user-available front-end isolated power supplies. The functionally complete design, powered by a ±15 V dc supply, eliminates the need for a user supplied isolated dc/dc converter. This permits the designer to minimize circuit overhead and reduce overall system design complexity and component costs.
The design of the AD215 emphasizes maximum flexibility and ease of use in a broad range of applications where fast analog signals must be measured under high common-mode voltage (CMV) conditions. The AD215 has a ±10 V input/output range, a specified gain range of 1 V/V to 10 V/V, a buffered out-put with offset trim and a user-available isolated front-end power supply which produces ±15 V dc at ±10 mA.
Applications
Features
- Isolation Voltage Rating: 1,500 V rms
- Wide Bandwidth: 120 kHz, Full Power (-3 db)
- Rapid Slew Rate: 6 V/µs
- Fast Settling Time: 9 µs
- Low Harmonic Distortion: -80 dB @ 1 kHz
- Low Nonlinearity: ±0.005%
- Wide Output Range: ±10 V, min
(Buffered) - Built-in Isolated Power Supply: ±15 V
dc @ ±10 mA - Performance Rated over -40°C to +85°C
| Part# | # Ports/Ch | Supply Voltage (V) | Supply Current (max) | Isolation Voltage (Vrms) | Bandwidth G = 1 (kHz) | Gain | Input Range (V) | Nonlinearity (%) | Output Amplifier | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD202 | 2 | +15 | 5 | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $29.82 |
| AD203 | 2 | +15 | 20 | 1500 | 10 | 1 to 10 | ±10 | 0.025 | X | $91.37 |
| AD204 | 2 | n/a | n/a | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $26.82 |
| AD208 | 2 | n/a | n/a | 1500 | 4 | 1 to 1000 | ±5 | 0.0125 | - | $72.93 |
| AD210 | 3 | +15 | 50 | 2500 | 20 | 1 to 100 | ±10 | 0.012 | X | $46.52 |
| AD215 | 2 | ±15 | 40 | 1500 | 120 | 1 to 100 | ±10 | 0.01 | X | $44.05 |
| AD260 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $29.67 |
| AD261 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $25.85 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD215 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD215AY | Prodn | 12 ld SIP (AD215) | 12 | Ind | $ 49.25 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD215BY | Prodn | 12 ld SIP (AD215) | 12 | Ind | $ 54.73 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close