AD604:  Dual, Ultralow Noise Variable Gain Amplifier

The AD604 is an ultralow noise, very accurate, dual-channel, linear-in-dB variable gain amplifier (VGA) optimized for time-based variable gain control in ultrasound applications; however, it ...More

AD604:  Dual, Ultralow Noise Variable Gain Amplifier

Product Description

The AD604 is an ultralow noise, very accurate, dual-channel, linear-in-dB variable gain amplifier (VGA) optimized for time-based variable gain control in ultrasound applications; however, it supports any application requiring low noise, wide bandwidth, variable gain control. Each channel of the AD604 provides a 300 kΩ input resistance and unipolar gain control for ease of use. User determined gain ranges, gain scaling (dB/V), and dc level shifting of output further optimize performance.

Each channel of the AD604 utilizes a high performance preamplifier that provides an input referred noise voltage of 0.8 nV/√Hz. The very accurate linear-in-dB response of the AD604 is achieved with the differential input exponential amplifier (DSX-AMP) architecture. Each of the DSX-AMPs comprise a variable attenuator of 0 dB to 48.36 dB followed by a high speed fixed gain amplifier. The attenuator is a 7-stage R-1.5R ladder network. The attenuation between tap points is 6.908 dB and 48.36 dB for the ladder network.

The equation for the linear-in-dB gain response is

G(dB) = (Gain Scaling (dB/V) × VGN (V))
+ (Preamp Gain (dB) – 19 dB)

Preamplifier gains between 5 and 10 (14 dB and 20 dB) provide overall gain ranges per channel of 0 dB through 48 dB and 6 dB through 54 dB. The two channels of the AD604 can be cascaded to provide greater levels of gain range by bypassing the second channel’s preamplifier. However, in multiple channel systems, cascading the AD604 with other devices in the AD60x VGA family that do not include a preamplifier may provide a more efficient solution. The AD604 provides access to the output of the preamplifier, allowing for external filtering between the preamplifier and the differential attenuator stage.

Note that scale factors up to 40 dB/V are achievable with reduced accuracy for scales above 30 dB/V. The gain scales linearly-in-dB with control voltages of 0.4 V to 2.4 V with the 20 dB/V scale. Below and above this gain control range, the gain begins to deviate from the ideal linear-in-dB control law. The gain control region below 0.1 V is not used for gain control. In fact when the gain control voltage is <50 mV, the amplifier channel is powered down to 1.9 mA.

The AD604 is available in 24-lead SSOP, SOIC, and PDIP packages and is guaranteed for operation over the −40°C to +85°C temperature range.

Applications

  • Ultrasound and sonar time gain control
  • High performance AGC systems
  • Signal measurement
  • Data Sheet, Rev. E, 10/2008

    Features

    • Ultralow input noise at maximum gain:
      0.80 nV/√Hz, 3.0 pA/√Hz
    • Two independent linear-in-dB channels
    • Absolute gain range per channel programmable:
      0 dB to 48 dB (preamp gain = 14 dB)
      through 6 dB to 54 dB (preamp gain = 20 dB)
    • ±1.0 dB gain accuracy
    • Bandwidth: 40 MHz (−3 dB)
    • 300 kΩ input resistance
    • Variable gain scaling: 20 dB/V through 40 dB/V
    • Stable gain with temperature and supply variations
    • Single-ended unipolar gain control
    • Power shutdown at lower end of gain control
    • Drive ADCs directly

    Diagrams

    AD604 Diagram
    Functional Block Diagram for AD604

    技术指标

    Supply Voltage (V) ±5V
    Gain Low End (dB) 0
    Gain High End (dB) +48dB
    -3 dB BW (MHz) 40MHz
    Spectral Noise (nV/rtHz) 0.8nV/rtHz
    Gain Accuracy (dB) ±0.3dB
    Supply Current (max) 31mA
    Package 24-Lead SOIC,24-Lead SSOP

    浏览其他的产品

    ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

    订阅新产品资料
    Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
    AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
    AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
    AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.40
    AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
    AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
    AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
    AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
    AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
    AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
    AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
    AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
    AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
    AD8326 Digital 100 -26 +27.5 1