AD8326:  High Output Power Programmable CATV Line Driver

The AD8326 is a high-output power, digitally controlled, variable gain amplifier optimized for coaxial line driving applications such as data and telephony cable modems that are designed to the ...More

AD8326:  High Output Power Programmable CATV Line Driver

Product Description

The AD8326 is a high-output power, digitally controlled, variable gain amplifier optimized for coaxial line driving applications such as data and telephony cable modems that are designed to the MCNS-DOCSIS upstream standard. An 8-bit serial word determines the desired output gain over a 53.5 dB range resulting in gain changes of 0.75 dB/LSB. The AD8326 is offered in two models, each optimized to support the desired output power and resulting performance.

An evaluation board is available for this product and may be ordered using the following product number AD8326ARE-EVAL & AD8326ARP-EVAL.

Features

  • Supports DOCSIS Standard for Reverse Path Transmission
  • Gain Programmable in 0.75 dB Steps over a 53.5 dB Range
  • Low Distortion at 65 dBmV Output
    –62 dBc SFDR at 21 MHz
    –58 dBc SFDR at 65 MHz
  • 1 dB Compression of 25 dBm at 10 MHz
  • Output Noise Level
    –45 dBmV in 160 kHz
  • Maintains 75Ω Output Impedance
    Power-Up and Power-Down Condition
  • Upper Bandwidth: 100 MHz
    (Full Gain Range)
  • Single or Dual Supply Operation

Diagrams

AD8326 Diagram
Functional Block Diagram for AD8326

技术指标

Supply Voltage (V) ±5V
Gain Low End (dB) -26dB
Gain High End (dB) +27.5dB
-3 dB BW (MHz) 100MHz
Spectral Noise (nV/rtHz) 100nV/rtHz
Gain Accuracy (dB) ±1dB
Supply Current (max) 157mA
Package 28-Lead PSOP,28-Lead TSSOP

浏览其他的产品

ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

订阅新产品资料
Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.40
AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
AD8326 Digital 100 -26 +27.5 1 100 ±5 157mA ±1 26.5 28-Lead PSOP, 28-Lead TSSOP $3.95
AD8327 Digital 160 -18 +30 1 64 +5 105mA ±1 18