AD8330: Low Cost DC to 150 MHz Variable Gain Amplifier
The AD83301 is a wideband variable gain amplifier for applications requiring a fully differential signal path, low noise, well-defined gain, and moderately low distortion, from dc to 150 ...More
AD8330: Low Cost DC to 150 MHz Variable Gain Amplifier
Product Description
The AD83301 is a wideband variable gain amplifier for applications requiring a fully differential signal path, low noise, well-defined gain, and moderately low distortion, from dc to 150 MHz. The input pins can also be driven from a single-ended source. The peak differential input is ±2 V, allowing sine wave operation at 1 V rms with generous headroom. The output pins can drive single-sided loads essentially rail-to-rail. The differential output resistance is 150 Ω. The output swing is a linear function of the voltage applied to the VMAG pin that internally defaults to 0.5 V, providing a peak output of ±2 V. This can be raised to 10 V p-p, limited by the supply voltage.
The basic gain function is linear-in-dB, controlled by the voltage applied to Pin VDBS. The gain ranges from 0 dB to 50 dB for control voltages between 0 V and 1.5 V—a slope of 30 mV/dB. The gain linearity is typically within ±0.1 dB. By changing the logic level on Pin MODE, the gain decreases over the same range, with an opposite slope. A second gain control port is provided at the VMAG pin and allows the user to vary the numeric gain from a factor of 0.03 to 10. All the parameters of the AD8330 have low sensitivities to temperature and supply voltages.
Using VMAG, the basic 0 dB to 50 dB range can be reposi-tioned to any value from 20 dB higher (that is, 20 dB to 70 dB) to at least 30 dB lower (that is, –30 dB to +20 dB) to suit the application, thereby providing an unprecedented gain range of over 100 dB. A unique aspect of the AD8330 is that its bandwidth and pulse response are essentially constant for all gains, over both the basic 50 dB linear-in-dB range, but also when using the linear-in-magnitude function. The exceptional stability of the HF response over the gain range is of particular value in those VGA applications where it is essential to maintain accurate gain law-conformance at high frequencies.
An external capacitor at Pin OFST sets the high-pass corner of an offset reduction loop, whose frequency can be as low as 5 Hz. When this pin is grounded, the signal path becomes dc-coupled. When used to drive an ADC, an external common-mode control voltage at Pin CNTR can be driven to within 0.5 V of either ground or VS to accommodate a wide variety of requirements. By default, the two outputs are positioned at the midpoint of the supply, VS/2. Other features, such as two levels of power-down (fully off and a hibernate mode), further extend the practical value of this excep-tionally versatile VGA.
The AD8330 is available in 16-lead LFCSP and 16-lead QSOP packages and is specified for operation from −40°C to +85°C.
Applications
1 Protected by U.S. Patent No. 5,969,657; other patents pending.
- 产品数据手册 Rev D, 01/2008 (pdf 1461kB)
- (关于数据手册)
设计工具
AD8330 Calculator
Calculates gain and output voltages of the AD8330 based on input voltages a...
AD8330 SPICE Macro Model
Features
- Fully differential signal path and also used with single-sided signals
- Inputs from 0.3 mV to 1 V rms, rail-to-rail outputs
- Differential RIN = 1 kΩ; ROUT (each output) ,br>75 Ω
- Automatic offset compensation (optional)
- Linear-in-dB and linear-in-magnitude gain modes 0 dB to 50 dB, for 0 V < VDBS
< 1.5 V (30 mV/dB)
- Inverted gain mode: 50 dB to 0 dB at -30 mV/dB
- x0.03 to x10 nominal gain for
15 mV< VMAG < 5 V - Constant bandwidth: 150 MHz at all gains
- Low noise: 5 nV/√Hz typical at maximum gain
- Low distortion: ≤-62 dBc typ
- Low power: 20 mA typ at VS of 2.7 V - 6 V
- Available in space-saving 3 mm x 3 mm LFCSP package
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD8330
Low Cost DC to 150 MHz Variable Gain Amplifier
其它用于______的图表 AD8330
Low Cost DC to 150 MHz Variable Gain Amplifier
16-Lead LFCSP Pin Configuration
16-Lead QSOP Pin Configuration
Functional Block Diagram for AD8330
| Part# | Gain Control | -3 dB BW (MHz) | Gain Low End (dB) | Gain High End (dB) | Number of Channels | Spectral Noise (nV/rtHz) | Supply Voltage (V) | Supply Current (max) | Gain Accuracy (dB) | 1 dB Comp Point (dBm) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD600 | Analog | 35 | 0 | +40 | 2 | 1.4 | ±5 | 14mA | - | - | - | $16.61 |
| AD602 | Analog | 35 | -10 | +30 | 2 | 1.4 | ±5 | 14mA | - | - | - | $13.36 |
| AD603 | Analog | 90 | -11 | +31 | 1 | 1.4 | ±5 | 20mA | ±0.5 | - | 8-Lead DIP, 8-Lead SOIC | $4.40 |
| AD604 | Analog | 40 | 0 | +48 | 2 | 0.8 | ±5 | 31mA | ±0.3 | 15 | 24-Lead SOIC, 24-Lead SSOP | $16.45 |
| AD605 | Analog | 40 | -14 | +34 | 2 | 1.8 | +5 | 23mA | ±0.2 | 15 | 16-Lead SOIC | $9.91 |
| AD8260 | Digital | 180 | -6 | +24 | 1 | 2.4 | +3.3 | 28mA | +0.25 | - | - | $3.84 |
| AD8320 | Digital | 150 | -10 | +26 | 1 | 53 | +12 | 105mA | ±0.2 | 22.5 | 20-Lead SOIC | - |
| AD8321 | Digital | 120 | -27.4 | +26 | 1 | 20 | +9 | 90mA | ±1 | 19.5 | 20-Lead SOIC | $4.40 |
| AD8322 | Digital | 180 | -12.6 | +29.5 | 1 | 64 | +5 | 113mA | ±2 | 19 | 28-Lead TSSOP | $3.19 |
| AD8323 | Digital | 100 | -26 | +27.5 | 1 | - | +5 | - | - | - | 28-Lead TSSOP | $3.34 |
| AD8324 | Digital | 100 | -25.5 | +33.5 | 1 | 157 | +3.3 | 207mA | ±1 | 21 | 20-Lead LFCSP, 20-Lead QSOP | $1.73 |
| AD8325 | Digital | 100 | -29.5 | +30 | 1 | 56 | +5 | 133mA |