AD8335: Quad Low Noise, Low Cost Variable Gain Amplifier
The AD8335 is a quad variable gain amplifier (VGA) with low noise preamplifier intended for cost and power sensitive applications. Each channel features a gain range of 48 dB, fully differential ...More
Technical Article: Low Power Continuous Wave (CW) Doppler for Portable Ultrasound Systems
AD8335: Quad Low Noise, Low Cost Variable Gain Amplifier
Product Description
The AD8335 is a quad variable gain amplifier (VGA) with low noise preamplifier intended for cost and power sensitive applications. Each channel features a gain range of 48 dB, fully differential signal paths, active input preamplifier matching, and user-selectable maximum gains of 46 dB and 38 dB. Individual gain controls are provided for each channel.
The preamplifier (PrA) has a single-ended to differential gain of ×8 (18.06 dB) and accepts input signals <625 mV p-p. PrA noise is 1.2 nV/√Hz and the combined input referred voltage noise of the PrA and VGA is 1.3 nV/√Hz at maximum gain.
Assuming a 20 MHz noise bandwidth (NBW), the Nyquist frequency for a 40 MHz ADC, the input SNR is 92 dB. The HLxx pin optimizes the output SNR for 10-bit and 12-bit ADCs with 1 V p-p or 2 V p-p full-scale (FS) inputs.
Channel 1 and Channel 2 are enabled through the EN12 pin and Channel 3 and Channel 4 are enabled through the EN34 pin. For VGA only applications, the PrAs can be powered down, significantly reducing power consumption.
The AD8335 is available in a 64-lead lead frame chip scale package (9 mm × 9 mm) for the industrial temperature range of −40°C to +85°C.
Applications
Data Sheet, Rev A, 08/2008
- 产品数据手册 Rev A, 08/2008 (pdf 702kB)
- (关于数据手册)
Features
- Low noise preamplifier (PrA)
- Voltage noise = 1.3 nV/√Hz typical
- Current noise = 2.4 pA/√Hz typical
- NF = 7 dB (RS = RIN = 50 Ω)
- Single-ended input; VIN maximum = 625 mV p-p
- Active input match
- Input SNR (noise bandwidth = 20 MHz) = 92 dB
- VGA
Differential output
VOUT maximum = 5 V p-p, RL = 500 Ω differential
Gain range (8 dB output gain step)
−10 dB to +38 dB—low gain mode
−2 dB to +46 dB—high gain mode
Accurate linear-in-dB gain control - For additional features please see data sheet
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for AD8335
Quad Low Noise, Low Cost Variable Gain Amplifier
Functional Block Diagram for AD8335
| Part# | Gain Control | -3 dB BW (MHz) | Gain Low End (dB) | Gain High End (dB) | Number of Channels | Spectral Noise (nV/rtHz) | Supply Voltage (V) | Supply Current (max) | Gain Accuracy (dB) | 1 dB Comp Point (dBm) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD600 | Analog | 35 | 0 | +40 | 2 | 1.4 | ±5 | 14mA | - | - | - | $16.61 |
| AD602 | Analog | 35 | -10 | +30 | 2 | 1.4 | ±5 | 14mA | - | - | - | $13.36 |
| AD603 | Analog | 90 | -11 | +31 | 1 | 1.4 | ±5 | 20mA | ±0.5 | - | 8-Lead DIP, 8-Lead SOIC | $4.40 |
| AD604 | Analog | 40 | 0 | +48 | 2 | 0.8 | ±5 | 31mA | ±0.3 | 15 | 24-Lead SOIC, 24-Lead SSOP | $16.45 |
| AD605 | Analog | 40 | -14 | +34 | 2 | 1.8 | +5 | 23mA | ±0.2 | 15 | 16-Lead SOIC | $9.91 |
| AD8260 | Digital | 180 | -6 | +24 | 1 | 2.4 | +3.3 | 28mA | +0.25 | - | - | $3.84 |
| AD8320 | Digital | 150 | -10 | +26 | 1 | 53 | +12 | 105mA | ±0.2 | 22.5 | 20-Lead SOIC | - |
| AD8321 | Digital | 120 | -27.4 | +26 | 1 | 20 | +9 | 90mA | ±1 | 19.5 | 20-Lead SOIC | $4.40 |
| AD8322 | Digital | 180 | -12.6 | +29.5 | 1 | 64 | +5 | 113mA | ±2 | 19 | 28-Lead TSSOP | $3.19 |
| AD8323 | Digital | 100 | -26 | +27.5 | 1 | - | +5 | - | - | - | 28-Lead TSSOP | $3.34 |
| AD8324 | Digital | 100 | -25.5 | +33.5 | 1 | 157 | +3.3 | 207mA | ±1 | 21 | 20-Lead LFCSP, 20-Lead QSOP | $1.73 |
| AD8325 | Digital | 100 | -29.5 | +30 | 1 | 56 | +5 | 133mA | ±1 | 18.5 | 28-Lead TSSOP | $3.34 |
| AD8326 | Digital | 100 | -26 | +27.5 | 1 | 100 | ±5 | 157mA | ±1 | 26.5 | 28-Lead PSOP, 28-Lead TSSOP | $3.95 |
| AD8327 | Digital | 160 | -18 | +30 | 1 | 64 | +5 | 105mA | ±1 |