AD8336:  General-Purpose, −55°C to +125°C, Wide Bandwidth, DC-Coupled VGA

The AD8336 is a low noise, single-ended, linear-in-dB, general-purpose variable gain amplifier, usable over a large range of supply voltages. It features an uncommitted preamplifier (preamp) with a ...More

AD8336:  General-Purpose, −55°C to +125°C, Wide Bandwidth, DC-Coupled VGA

Product Description

The AD8336 is a low noise, single-ended, linear-in-dB, general-purpose variable gain amplifier, usable over a large range of supply voltages. It features an uncommitted preamplifier (preamp) with a usable gain range of 6 dB to 26 dB established by external resistors in the classical manner. The VGA gain range is 0 dB to 60 dB, and its absolute gain limits are −26 dB to +34 dB. When the preamplifier gain is adjusted for 12 dB, the combined 3 dB bandwidth of the preamp and VGA is 100 MHz, and the amplifier is fully usable to 80 MHz. With ±5 V supplies, the maximum output swing is 7 V p-p.

Thanks to its X-Amp® architecture, excellent bandwidth uniformity is maintained across the entire gain range of the VGA. Intended for a broad spectrum of applications, the differential gain control interface provides precise linear-in-dB gain scaling of 50 dB/V over the temperature span of −55°C to +125 °C. The differential gain control is easy to interface with a variety of external circuits within the common-mode voltage limits of the AD8336.

The large supply voltage range makes the AD8336 particularly suited for industrial medical applications and for video circuits. Dual-supply operation enables bipolar input signals, such as those generated by photodiodes or photomultiplier tubes.

The fully independent voltage feedback preamp allows both inverting and noninverting gain topologies, making it a fully bipolar VGA. The AD8336 can be used within the specified gain range of −14 dB to +60 dB by selecting a preamp gain between 6 dB and 26 dB and choosing appropriate feedback resistors. For the nominal preamp gain of 4×, the overall gain range is −14 dB to +46 dB.

In critical applications, the quiescent power can be reduced by about half by using the power adjust pin, PWRA. This is especially useful when operating with high supply voltages of up to ±12 V, or at high temperatures.

The operating temperature range is −55°C to +125°C. The AD8336 is available in a 16-lead LFCSP (4 mm × 4 mm).

Applications

  • Industrial process controls
  • High performance AGC systems
  • I/Q signal processing
  • Video
  • Industrial and medical ultrasound
  • Radar receivers
  • Data Sheet, Rev A, 09/2008

    Features

    • Low noise
      Voltage noise = 3 nV/√Hz
      Current noise = 3 pA/√Hz
    • Small signal BW: 115 MHz
    • Large signal BW: 2 V p-p = 80 MHz
    • Slew rate: 550 V/μs, 2 V p-p
    • Gain ranges (specified)
      −14 dB to +46 dB, 0 dB to 60 dB
    • Gain scaling: 50 dB/V
    • DC coupled
    • Temperature Range: −55°C to +125°C Power
      150 mW @ ±3 V, −55°C < T < +125°C
      84 mW @ ±3 V, PWRA = 3 V

    Diagrams

    AD8336 Diagram
    Functional Block Diagram for AD8336

    技术指标

    Supply Voltage (V) ±12V
    Gain Low End (dB) -14dB
    Gain High End (dB) +46dB
    -3 dB BW (MHz) 115MHz
    Spectral Noise (nV/rtHz) 3nV/rtHz
    Gain Accuracy (dB) ±0.5dB
    Supply Current (max) 25mA
    Package 16-Lead LFCSP

    浏览其他的产品

    ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

    订阅新产品资料
    Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
    AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
    AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
    AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.40
    AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
    AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
    AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
    AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
    AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
    AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
    AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
    AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
    AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
    AD8326 Digital 100 -26 +27.5 1 100 ±5 157mA ±1 26.5 28-Lead PSOP, 28-Lead TSSOP $3.95
    AD8327 Digital 160 -18 +30 1 64 +5 105mA ±1