AD8367:  500 MHz, 45 dB Linear-in-dB Variable Gain Amplifier

Silicon Bipolar VGA with integrated Square Law Detector

The AD8367 is a high-performance variable gain amplifier designed to be used at IF frequencies up to 500 MHz. An externally ...More

AD8367:  500 MHz, 45 dB Linear-in-dB Variable Gain Amplifier

Product Description

Silicon Bipolar VGA with integrated Square Law Detector

The AD8367 is a high-performance variable gain amplifier designed to be used at IF frequencies up to 500 MHz. An externally applied analog gain control voltage of 0 to 1 volt, scales the 45 dB of gain control range to provide 20 mV/dB output. The precise linear-dB gain control is achieved with a proprietary X-AMP™ architecture, consisting of a variable attenuator network fed by a Gaussian interpolator yielding precise linear gain adjustment.

In addition the AD8367 has an integrated square law detector, which enables the part to be used as an AGC solution and provides a detected received signal strength indication (RSSI) output voltage.

The AD8367 has been specified for operation at common IF frequencies 70 MHz, 140 MHz, 190 MHz and 240 MHz found in the cellular CDMA / GSM and W-CDMA applications.

The AD8367 is fabricated on a high performance silicon bipolar process, package in 14-lead thin shrunk small outline (TSSOP) package fully specified over –40°C to +85°C temperature range.

Features

  • Wide bandwidth 500 MHz (-3 dB bandwidth)
  • Linear-in-dB continuous analog gain control
  • Integrated on chip square law detector for AGC operation
  • High linearity output IP3 36.5 dBm @ 70 MHz
  • High output compression P1dB 8.5 dBm @
    70 MHz
  • Single ended 200 Ω input impedance
  • Gain control range 45 dB with max gain
    42.5 dB
  • Small footprint 14-lead TSSOP package

Diagrams

AD8367 Diagram
Functional Block Diagram for AD8367

技术指标

Supply Voltage (V) +5.5V
Gain Low End (dB) -2.5dB
Gain High End (dB) +42.5dB
-3 dB BW (MHz) 500MHz
Spectral Noise (nV/rtHz) 1.84nV/rtHz
Gain Accuracy (dB) ±0.2dB
Supply Current (max) 26mA
Package 14-Lead TSSOP

浏览其他的产品

ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

订阅新产品资料
Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.40
AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
AD8326 Digital 100 -26 +27.5 1 100 ±5 157mA ±1 26.5 28-Lead PSOP, 28-Lead TSSOP $3.95
AD8327