AD8369:  600 MHz,45 dB数字控制可变增益放大器

AD8369是一款高性能、数字控制可变增益放大器,用于手机中频接收机。

AD8369拥有一个4 bit数字增益控制接口,可以配置并行或3线串行控制。可调增益控制范围45 dB,步长3 dB。

AD8369是数字中频接收机的理想选择,在常见的70/140/190/240/380 MHz频率完全达到性能指标。在380 MHz工作时,其20 MHz信道带宽的增益稳定度和 ...More

其他无线可变增益放大器产品: ... AD8367 - 500MHz单端、模拟控制可变增益放大器

AD8369:  600 MHz,45 dB数字控制可变增益放大器

Product Description

AD8369是一款高性能、数字控制可变增益放大器,用于手机中频接收机。

AD8369拥有一个4 bit数字增益控制接口,可以配置并行或3线串行控制。可调增益控制范围45 dB,步长3 dB。

AD8369是数字中频接收机的理想选择,在常见的70/140/190/240/380 MHz频率完全达到性能指标。在380 MHz工作时,其20 MHz信道带宽的增益稳定度和平坦度小于0.1 dB。AD8369具有低失真度,可以驱动200 或1K负载,AD8369具有与高中频增益控制电路一样的最佳布置与灵活性。

AD8369采用高级硅双极工艺制作,工作电源电压3V或5V,采用节省空间的16引脚TSSOP(薄的缩小型SOP)封装,工作温度范围:–40°C ~ +85°C。

特点

  • 宽带宽:600 MHz(-3 dB带宽)
  • 数字控制增益,步长3 dB
  • 4 bit并行或3线串行接口
  • 增益控制范围45 dB,最大增益40 dB
  • 在380 MHz工作的平坦增益响应:<0.2 dB(信号带宽20 MHz以上)
  • 高线性度输出IP3:19.5 dBm @ 70 MHz
  • 单端200Ω输入与输出阻抗
  • 小尺寸16引脚TSSOP封装

AD8369图
功能框图AD8369

技术指标

Supply Voltage (V) +5.5V
Gain Low End (dB) -5dB
Gain High End (dB) +40dB
-3 dB BW (MHz) 600MHz
Spectral Noise (nV/rtHz) 2nV/rtHz
Gain Accuracy (dB) ±0.5dB
Supply Current (max) 37mA
Package 16-Lead TSSOP

浏览其他的产品

ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

订阅新产品资料
Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.40
AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
AD8326 Digital 100 -26 +27.5 1 100 ±5 157mA ±1 26.5 28-Lead PSOP, 28-Lead TSSOP $3.95
AD8327 Digital 160 -18 +30 1 64 +5