AD603: Low Noise, 90 MHz Variable Gain Amplifier
The AD603 is a low noise, voltage-controlled amplifier for use in RF and IF AGC systems. It provides accurate, pin-selectable gains of −11 dB to +31 dB with a bandwidth of 90 MHz or +9 dB to 51+ dB ...More
AD603: Low Noise, 90 MHz Variable Gain Amplifier
Product Description
The AD603 is a low noise, voltage-controlled amplifier for use in RF and IF AGC systems. It provides accurate, pin-selectable gains of −11 dB to +31 dB with a bandwidth of 90 MHz or +9 dB to 51+ dB with a bandwidth of 9 MHz. Any intermediate gain range may be arranged using one external resistor. The input referred noise spectral density is only 1.3 nV/√Hz, and power consumption is 125 mW at the recommended ±5 V supplies.
The decibel gain is linear in dB, accurately calibrated, and stable over temperature and supply. The gain is controlled at a high impedance (50 MΩ), low bias (200 nA) differential input; the scaling is 25 mV/dB, requiring a gain control voltage of only 1 V to span the central 40 dB of the gain range. An overrange and underrange of 1 dB is provided whatever the selected range. The gain control response time is less than 1 μs for a 40 dB change.
The differential gain control interface allows the use of either differential or single-ended positive or negative control voltages. Several of these amplifiers may be cascaded and their gain control gains offset to optimize the system SNR.
The AD603 can drive a load impedance as low as 100 Ω with low distortion. For a 500 Ω load in shunt with 5 pF, the total harmonic distortion for a ±1 V sinusoidal output at 10 MHz is typically −60 dBc. The peak specified output is ±2.5 V minimum into a 500 Ω load.
The AD603 uses a patented proprietary circuit topology—the X-AMP®. The X-AMP comprises a variable attenuator of 0 dB to −42.14 dB followed by a fixed-gain amplifier. Because of the attenuator, the amplifier never has to cope with large inputs and can use negative feedback to define its (fixed) gain and dynamic performance. The attenuator has an input resistance of 100 Ω, laser trimmed to ±3%, and comprises a 7-stage R-2R ladder network, resulting in an attenuation between tap points of 6.021 dB. A proprietary interpolation technique provides a continuous gain control function that is linear in dB.
The AD603 is specified for operation from −40°C to +85°C.
Applications
Data Sheet, Rev. H, 5/07
-
产品数据手册 Rev H, 05/2007
(pdf 545kB)
Additional DataSheets - (关于数据手册)
Features
- Linear-in-dB gain control
- Pin-programmable gain ranges
−11 dB to +31 dB with 90 MHz bandwidth
9 dB to 51 dB with 9 MHz bandwidth - Any intermediate range, for example −1 dB to +41 dB with 30 MHz bandwidth
- Bandwidth independent of variable gain
- 1.3 nV/√Hz input noise spectral density
- ±0.5 dB typical gain accuracy
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD603
Low Noise, 90 MHz Variable Gain Amplifier
其它用于______的图表 AD603
Low Noise, 90 MHz Variable Gain Amplifier
8-Lead Plastic SOIC (R) Package
8-Lead Ceramic CERDIP (Q) Pkg
Functional Block Diagram for AD603
AD603 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| 5962-9457203MPA | Prodn | 8 ld CerDIP | 8 | Mil | $ 38.74 | 12/05/2008 |
N
Material Declaration |
联络ADI | 联络ADI |
| AD603-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $ 76.50 | 12/05/2008 | Y | 联络ADI | Add To Cart |
| AD603AQ | Prodn | 8 ld CerDIP | 8 | Ind | $ 6.00 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD603AR | Prodn | 8 ld SOIC | 8 | Ind | $ 5.73 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD603AR-REEL | Prodn | 8 ld SOIC | 8 | Ind | $ 5.73 | 01/16/2009 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD603AR-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $ 5.73 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD603ARZ | Prodn | 8 ld SOIC | 8 | Ind | $ 5.47 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD603ARZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | $ 5.47 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD603ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $ 5.47 | 12/19/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD603SQ/883B | Prodn | 8 ld CerDIP | 8 | Mil | $ 38.74 | 12/05/2008 |
N
Material Declaration |
联络ADI | 联络ADI |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close