AD8137: Low Cost, Low Power Differential ADC Driver
The AD8137 is a low cost differential driver with a rail-to-rail output that is ideal for driving ADCs in systems that are sensitive to power and cost. The AD8137 is easy to apply, and its internal ...More
AD8137: Low Cost, Low Power Differential ADC Driver
Product Description
The AD8137 is a low cost differential driver with a rail-to-rail output that is ideal for driving ADCs in systems that are sensitive to power and cost. The AD8137 is easy to apply, and its internal common-mode feedback architecture allows its output common-mode voltage to be controlled by the voltage applied to one pin. The internal feedback loop also provides inherently balanced outputs as well as suppression of even-order harmonic distortion products. Fully differential and single-ended-to-differential gain configurations are easily realized by the AD8137. External feedback networks consisting of four resistors determine the amplifier's closed-loop gain. The power-down feature is beneficial in critical low power applications.
The AD8137 is available in the small 8-lead SOIC package and 3x3mm LFCSP. It is rated to operate over the extended industrial temperature range of -40°C to +125°C.
- 产品数据手册 Rev B, 07/2005 (pdf 835kB)
- (关于数据手册)
设计工具
ADIsimDiffAmp™
The purpose of this tool is to help with the selection, evaluation and trou...
AD8137 SPICE Macro-Model
Features
- Fully differential
- Extremely low power with power-down feature
2.6 mA quiescent supply current @ 5 V
450 µA in power-down mode @ 5 V - High Speed
- SFDR performance @ 500 kHz
- Fast settling time: 100 ns to 0.02%
- Low input offset voltage: ±2.6 mV max
- Low input offset current: 0.45 µA max
- Differential input and output
- Rail-to-rail output
- Adjustable output common-mode
voltage - Wide supply voltage range: 2.7 V to 12 V
- Available in small SOIC package
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for AD8137
Low Cost, Low Power Differential ADC Driver
Functional Block Diagram for AD8137
AD8137 Model Options
EVAL-ADDIFFAMP: Differential Driver Evaluation Boards
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | 联络ADI |
| EVAL-ADDIFAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | 联络ADI |
| EVAL-ADDIFFAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | 联络ADI |
| EVAL-ADDIFFAMP-CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | 联络ADI |
| EVAL-ADDIFFAMP-RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | 联络ADI |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close