AD8138: Low Distortion Differential ADC Driver
The AD8138 is a major advancement over op amps for differential signal processing. The AD8138 can be used as a single-ended-to-differential amplifier or as a differential-to-differential amplifier. ...More
Configure this product to your own specifications using Interactive Design Tools.
AD8138: Low Distortion Differential ADC Driver
Product Description
The AD8138 is a major advancement over op amps for differential signal processing. The AD8138 can be used as a single-ended-to-differential amplifier or as a differential-to-differential amplifier. The AD8138 is as easy to use as an op amp, and greatly simplifies differential signal amplification and driving. Manufactured on ADI's proprietary XFCB bipolar process, the AD8138 has a -3 dB bandwidth of 320 MHz and delivers a differential signal with the lowest harmonic distortion available in a differential amplifier. The AD8138 has a unique internal feedback feature that provides balanced output gain and phase matching, suppressing even order harmonics. The internal feedback circuit also minimizes any gain error that would be associated with the mismatches in the external gain setting resistors.
The AD8138's differential output helps balance the input to differential ADCs, maximizing the performance of the ADC. The AD8138 eliminates the need for a transformer with high performance ADCs, preserving the low frequency and dc information. The common-mode level of the differential output is adjustable by a voltage on the VOCM pin, easily level-shifting the input signals for driving single supply ADCs. Fast overload recovery preserves sampling accuracy.
The AD8138 distortion performance makes it an ideal ADC driver for communication systems, with distortion performance good enough to drive state-of-the-art 10-bit to 16-bit converters at high frequencies. The AD8138's high bandwidth and IP3 also make it appropriate for use as a gain block in IF and baseband signal chains. The AD8138 offset and dynamic performance make it well suited for a wide variety of signal processing and data acquisition applications.
The AD8138 is available in both SOIC and MSOP packages for operation over -40°C to +85°C temperatures.
- 产品数据手册 Rev F, 01/2006 (pdf 489kB)
- (关于数据手册)
设计工具
ADIsimDiffAmp™
The purpose of this tool is to help with the selection, evaluation and trou...
Differential Amplifier Gain Calculator
AD8138 SPICE Macro-Model
Features
- Easy to use, single-ended-to-differential conversion
- Adjustable output common-mode voltage
- Externally adjustable gain
- Low harmonic distortion
-94 dBc SFDR @ 5 MHz
-85 dBc SFDR @ 20 MHz - -3 dB bandwidth of 320 MHz, G = +1
- Fast settling to 0.01% of 16 ns
- Slew rate 1150 V/µs
- Fast overdrive recovery of 4 ns
- Low input voltage noise of 5 nV/√Hz
- 1 mV typical offset voltage
- Wide supply range +3 V to ±5 V
- Low power 90 mW on 5 V
Verified Circuits Using This Part
Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.
Diagrams
- Enlarge
- 原理图符号和PCB封装
Pin Configuration Diagram for AD8138
Low Distortion Differential ADC Driver
Pin Configuration Diagram for AD8138
AD8138 Model Options
EVAL-ADDIFFAMP: Differential Driver Evaluation Boards
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | 联络ADI |
| EVAL-ADDIFAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | 联络ADI |
| EVAL-ADDIFFAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | 联络ADI |
| EVAL-ADDIFFAMP-CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | 联络ADI |
| EVAL-ADDIFFAMP-RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | 联络ADI |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close