AD8350:  1.0 GHz Differential Amplifier

TheAD8350 Series is composed of a family of high-performance, fully-differential amplifiers useful in RF and IF circuits up to 1200 MHz. The AD8350 has an excellent noise figure of 4.9 dB at 250 ...More

AD8350:  1.0 GHz Differential Amplifier

Product Description

TheAD8350 Series is composed of a family of high-performance, fully-differential amplifiers useful in RF and IF circuits up to 1200 MHz. The AD8350 has an excellent noise figure of 4.9 dB at 250 MHz and offers a high output third order intercept (OIP3) of +34dBm at 250 MHz. Gain versions of 15 and 20 dB are also offered. IM3 distortion is -67dBc at 250 MHz. OIP3 and IMD performance improves at frequencies below 250 MHz.

The AD8350 is designed to meet the demanding performance requirements of communications transceiver applications. It enables a high dynamic range differential signal chain with exceptional linearity and increased common-mode rejection. The device can be used as a general purpose gain block, an A-to-D buffer, and high speed data interface driver among other functions. The AD8350 input can also be used in a single-ended mode, providing a low distortion single-ended to differential conversion.

Two versions of the evaluation board are available for this product and may be ordered using the following product numbers: AD8350AR15-EVAL and AD8350AR20-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

Markets

Base Stations
Radio Link
Test Equipment/ Instrumentation

Why differential at High (IF) Frequencies?

Higher CMRR
Lower Distortion (2nd Harmonic)

Features

  • Wide bandwidth 1 GHz (-3 dB bandwidth)
  • Two fixed gain options 15 dB and 20 dB
  • Fully differential 200 Ω input/output impedance
  • Low distortion high linearity differential amplifier
  • Ideal for differential and single ended to differential applications

Diagrams

AD8350 Diagram
Pin Configuration Diagram for AD8350

技术指标

Frequency Range (MHz) 700
Gain (dB) 15dB
Output IP3 (dBm) 28
Output P1dB (dBm) 17 (50 MHz)
Noise Figure (dB) 5.6dB
Supply Voltage (V) +11V
Supply Current (max) 32mA
Package 8-Lead SOIC/8-Lead uSOIC
0.1 dB Flatness (MHz) 270
1 dB Comp Point (dBm) 2
Spectral Noise (nV/rtHz) 1.7nV/rtHz

浏览其他的产品

Part# Frequency Range (MHz) Gain (dB) Output IP3 (dBm) 1 dB Comp Point (dBm) Noise Figure (dB) Supply Current (max) Specs @ (MHz) Function Package Price* (1000-4999)
AD8353 1 to 2700 19.5 22.8 8.3 5.6 42mA 900 Gain Block 8-Lead LFCSP $0.49
AD8354 1 to 2700 19.5 19.3 4.8 4.4 25mA 900 Gain Block 8-Lead LFCSP $0.49
ADL5320 400 to 2700 13.7 42 25.6 4.2 104mA 2140 Driver SOT-89 $2.58
ADL5321 2300 to 4000 14 41 26 4 100mA 2600 Driver 3-Lead SOT-89 $2.58
ADL5322 700 to 1000 19.9 45.3 27.9 5 320mA 900 Driver 8-Lead LFCSP $3.52
ADL5323 1700 to 2400 19.5 43.5 28 5 320mA 2140 Driver 8-Lead LFCSP $3.52
ADL5521 400 to 4000 15.8 35 21.8 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5523 400 to 4000 17 34 21.2 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5530 dc to 1000 16.8 37 21.8 3 110mA 190 IFA 8-Lead LFCSP $1.58
ADL5531 20 to 500 20.9 41 20.4 2.5 100mA 70 IFA 8-Lead LFCSP $1.87
ADL5534 20 to 500 20 40 20.4 2.5 110mA 70 Dual IFA 16-Lead LFCSP $3.00
ADL5541 50 to 6000 14.7 39.2 16.3 3.8 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5542 50 to 6000 18.7 39 18 3.2 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5570 2300 to 2400 29 - 31 - 100mA 2350 Pwr Amp w/ Power Control 16-Lead LFCSP $5.06
ADL5571 2500 to 2700 29 - 31 - 130mA 2600 WiMAX Power Amplifier 16-Lead LFCSP $5.06

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

价格、封装以及购买