AD8351: Low Distortion Fully Differential RF / IF Amplifier
The AD8351 is fully differential amplifier, designed to drive high resolution (10-14 bits) / high speed ADCs (240 MSPS) at IF frequencies within communications receivers.
The AD8351 ...More
AD8351: Low Distortion Fully Differential RF / IF Amplifier
Product Description
The AD8351 is fully differential amplifier, designed to drive high resolution (10-14 bits) / high speed ADCs (240 MSPS) at IF frequencies within communications receivers.
The AD8351 simplifies ADC driving allowing the user to adjust the gain (up to 26 dB) through one external resistor and incorporates output common mode adjustment circuit to ease the drive levels into the ADC.
The AD8351 is a very low distortion gain stage, along with low noise and wide gain bandwidth, making the part ideally suited to be used in digital communications IF receivers. The part has been fully specified for operation at a number of common IF frequencies 70/140/240 MHz.
The AD8351 product data sheet provides detailed circuits on the driving 12-/14-bit resolution ADCs and using the device for single ended to differential signal conversion.
The AD8351 is fabricated on an advanced silicon bipolar process, operating on a single 3 or 5 volt supply, packaged in space saving 10-lead micro SOIC package and fully specified over the –40ºC to +85ºC temperature range.
AVAILABILITYOther RF / IF amplifiers products:
- AD8367 - 500 MHz Single Ended, Analog Controlled VGA
- AD8369 - 600 MHz, 45 dB Digitally Controlled Variable Gain Amplifier
- AD8350 - 1.0 GHz Differential Amplifier
- 产品数据手册 Rev B, 02/2004 (pdf 465kB)
- (关于数据手册)
Features
- Wide bandwidth 2.2 GHz (-3 dB bandwidth @ gain 12 dB)
- Single external resistor sets gain (0 dB to 26 dB)
- Adjustable output common mode voltage
- Fast settling and overdrive recovery
- Low distortion high linearity differential amplifier
- Optimized for driving high speed/resolution analog to digital converters
- Ideal for differential and single ended to differential applications
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for AD8351
Low Distortion Fully Differential RF / IF Amplifier
Functional Block Diagram for AD8351
| Part# | Frequency Range (MHz) | Gain (dB) | Output IP3 (dBm) | 1 dB Comp Point (dBm) | Noise Figure (dB) | Supply Current (max) | Specs @ (MHz) | Function | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8353 | 1 to 2700 | 19.5 | 22.8 | 8.3 | 5.6 | 42mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| AD8354 | 1 to 2700 | 19.5 | 19.3 | 4.8 | 4.4 | 25mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| ADL5320 | 400 to 2700 | 13.7 | 42 | 25.6 | 4.2 | 104mA | 2140 | Driver | SOT-89 | $2.58 |
| ADL5321 | 2300 to 4000 | 14 | 41 | 26 | 4 | 100mA | 2600 | Driver | 3-Lead SOT-89 | $2.58 |
| ADL5322 | 700 to 1000 | 19.9 | 45.3 | 27.9 | 5 | 320mA | 900 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5323 | 1700 to 2400 | 19.5 | 43.5 | 28 | 5 | 320mA | 2140 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5521 | 400 to 4000 | 15.8 | 35 | 21.8 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5523 | 400 to 4000 | 17 | 34 | 21.2 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5530 | dc to 1000 | 16.8 | 37 | 21.8 | 3 | 110mA | 190 | IFA | 8-Lead LFCSP | $1.58 |
| ADL5531 | 20 to 500 | 20.9 | 41 | 20.4 | 2.5 | 100mA | 70 | IFA | 8-Lead LFCSP | $1.87 |
| ADL5534 | 20 to 500 | 20 | 40 | 20.4 | 2.5 | 110mA | 70 | Dual IFA | 16-Lead LFCSP | $3.00 |
| ADL5541 | 50 to 6000 | 14.7 | 39.2 | 16.3 | 3.8 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5542 | 50 to 6000 | 18.7 | 39 | 18 | 3.2 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5570 | 2300 to 2400 | 29 | - | 31 | - | 100mA | 2350 | Pwr Amp w/ Power Control | 16-Lead LFCSP | $5.06 |
| ADL5571 | 2500 to 2700 | 29 | - | 31 | - | 130mA | 2600 | WiMAX Power Amplifier | 16-Lead LFCSP | $5.06 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8351 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8351-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $ 100.19 | 12/05/2008 | Y | 联络ADI | Add To Cart |
| AD8351ARM | Prodn | 10 ld MSOP | 10 | Ind | $ 2.96 |