ADA4937-2: ADA4937-2 超低失真差分模数转换器驱动器
ADA4937是一款低噪声、超低失真、高速差分放大器。它是驱动16 bit分辨率以上、直流至100MHz的高性能模数转换器的理想选择。输出共模电压的可调性使得其与模数转换换器输入匹配变得简单。内部共模反馈回路还具有异常输出平衡以及抑制偶次偕波失真功能。
采用4个电阻构成简单的外部反馈网络(这些电阻决定放大器的闭环增益),即可以容易地实现ADA4937的差分增益配置。
More
ADA4937-2: ADA4937-2 超低失真差分模数转换器驱动器
Product Description
ADA4937是一款低噪声、超低失真、高速差分放大器。它是驱动16 bit分辨率以上、直流至100MHz的高性能模数转换器的理想选择。输出共模电压的可调性使得其与模数转换换器输入匹配变得简单。内部共模反馈回路还具有异常输出平衡以及抑制偶次偕波失真功能。
采用4个电阻构成简单的外部反馈网络(这些电阻决定放大器的闭环增益),即可以容易地实现ADA4937的差分增益配置。
ADA4937是基于ADI公司专利的锗化硅(SiGe)互补双极工艺制作的, 这种工艺使得输入电压噪声仅为2.2 nV/√Hz,并且失真低。ADA4937直流偏置低、动态性能卓越,非常适合数据采集以及信号处理应用。
ADA4937采用无铅、3 mm × 3 mm 16引脚LFCSP 封装 (ADA4937-1,单路) ,及无铅4 mm × 4 mm 24引脚LFCSP 封装(ADA4937-2, 双路)。其引脚的优化有利于印制电路板布线并降低失真。 ADA4937-1工作在扩展的工业温度范围:-40°C~+105°C,ADA4937-2工作温度范围是:-40°C~+85°C; 都采用3.3 V~5 V单电源供电。
应用
Data Sheet, Rev. A, 11/07
特点
- 极低的谐波失真
−112 dBc HD2 @ 10 MHz
−84 dBc HD2 @ 70 MHz
−77 dBc HD2 @ 100 MHz
−102 dBc HD3 @ 10 MHz
−91 dBc HD3 @ 70 MHz
−84 dBc HD3 @ 100 MHz - 高速
−3 dB 带宽: 1.9 GHz, G = 1
转换速率:6000 V/μs, 25% to 75%
快速过载恢复:1 ns
- 输入电压噪声低:2.2 nV/√Hz
- 失调电压典型值:0.5 mV
- 外部调节增益
- 差分-差分或单端-差分工作
- 输出共模电压可调
- 单电源供电:3.3 V~5 V
ADA4932-2 - Low Cost / Low Power Differential ADC Driver
ADA4927-1 - 超低失真电流反馈型ADC驱动器
ADA4932-1 - Low Power Differential ADC Driver
ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier
| Part# | -3 dB BW (MHz) | Minimum Gain (Acl) | Voltage Supply (V) | Supply Current (max) | Slew Rate (V/us) | Distortion (2nd) (dBc) | Distortion (3rd) (dBc) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD6630 | 700 | - | +/- 5 | 30mA | 3700 | - | - | 16-Lead SOIC | $4.18 |
| AD8132 | 350 | 1 | +/- 5 | 10.7mA | 1200 | -97 | -100 | 8-Lead MSOP, 8-Lead SOIC | $1.67 |
| AD8137 | 110 | 1 | +/- 6 | 3.6mA | 450 | -85 | -85 | 8-Lead SOIC | $1.10 |
| AD8138 | 320 | 1 | +/- 5 | 20mA | 1500 | -94 | -114 | 8-Lead CSP, 8-Lead SOIC | $3.80 |
| AD8139 | 410 | 1 | 5 to 12 | 24.5mA | 800 | -90 | -105 | 8-Lead CSP, 8-Lead SOIC | $3.63 |
| AD8350 | 900 | - | 4 to 11 | 32mA | 2000 | -67 | -70 | 8-Lead SOIC/8-Lead uSOIC | $2.52 |
| AD8351 | 2200 | 1 | 3 to 5.5 | 32mA | 13000 | -79 | -81 | 10-Lead uSOIC | $2.68 |
| AD8352 | 2200 | - | 3 to 5.5 | 37mA | 11000 | -81 | -82 | 16-Lead LFCSP | $3.53 |
| ADA4922-1 | 38 | 1 | +/- 12 | 9.4mA | 730 | -116 | -109 | - | $3.63 |
| ADA4927-1 | 2300 | 1 | 4.5 to 11 | 22.1mA | 5000 | -87 | -89 | 16-Lead LFCSP | $3.79 |
| ADA4927-2 | 2300 | 1 | 4.5 to 11 | 22.1mA | 5000 | -87 | -89 | 24-Lead LFCSP | $6.29 |
| ADA4937-1 | 1900 | 1 | 3 to 5.25 | 39.5mA | 6000 | -70 | -84 | 16-Lead LFCSP | $3.84 |
| ADA4937-2 | 1900 | 1 | 3 to 5.25 | 42mA | 6000 | -77 | -84 | 16-Lead LFCSP, 24-Lead LFCSP | $5.76 |
| ADA4938-1 | 1000 | 1 | 4.5 to 11 | 40mA | 4700 | -82 | -82 | 16-Lead LFCSP, 24-Lead LFCSP | $3.84 |
| ADA4938-2 | 1000 | 1 | 4.5 to 11 | 36.5mA | 4700 | -82 | -82 | 16-Lead LFCSP, 24-Lead LFCSP | $5.76 |
| ADA4939-1 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -95 | 16-Lead LFCSP | $3.84 |
| ADA4939-2 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -91 | 16-Lead LFCSP |